Dual H-Bridge Motor Driver 2-6.8 V, 1.4 A, 200 kHz | NXP Semiconductors

Dual H-Bridge, Motor Driver, 2-6.8 V, 1.4 A, 200 kHz

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Package/Quality

Quality Information

Part/Package Material Declaration Safe Assure Functional Safety Moisture Sensitivity Level (MSL) Peak Package Body Temperature(PPT)(℃) Maximum Time at Peak Temperature(s)
Lead Free Soldering Lead Free Soldering Lead Free Soldering