Dual H-Bridge Motor Driver 2-6.8 V, 1.4 A, 200 kHz | NXP Semiconductors

Dual H-Bridge, Motor Driver, 2-6.8 V, 1.4 A, 200 kHz

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Block Diagram

H-Bridge, Brushed DC/Stepper Motor Driver, 2-6.8V, 1.4A, 200kHz

H-Bridge, Brushed DC/Stepper Motor Driver, 2-6.8V, 1.4A, 200kHz

Features

General

  • Low RDS(ON) 0.7 Ohm(typ)
  • Output current 700 mA (DC), 1.4 A (Peak)
  • Shoot through current protection circuit
  • PWM control input frequency 200 kHz
  • Charge pump circuit
  • Four output control modes: Forward, Reverse, Brake, Tri-state (Open) and low ON Resistance of 1.2 Ohm(max)
  • Parallel interface and input control
  • Ambient operating temperature -20 °C (Min), 65 °C (Max)
  • Load supply voltage 2 V (Min), 6.8 V (Max)

Buy/Parametrics

1 result

Exclude 1 NRND

CAD Model

Status

End of Life

N true 0 PSPMPC17529en 3 Application Note Application Note t789 2 Data Sheet Data Sheet t520 1 en_US en_US en Data Sheet Data Sheet 1 1 4.0 English The 17529 is a monolithic dual H-Bridge power IC ideal for portable electronic applications containing bipolar step motors and/or brush DC-motors. 1083971894744731048009 PSP 864.3 KB None None documents None 1083971894744731048009 /docs/en/data-sheet/MPC17529.pdf 864281 /docs/en/data-sheet/MPC17529.pdf MPC17529 documents N N 2016-10-31 MPC17529, 0.7 A Dual H-Bridge Motor Driver with 3.0 V/5.0 V Compatible Logic I/O - Data Sheet /docs/en/data-sheet/MPC17529.pdf /docs/en/data-sheet/MPC17529.pdf Data Sheet N 980000996212993340 2022-12-07 pdf N en Oct 2, 2015 980000996212993340 Data Sheet Y N MPC17529, 0.7 A Dual H-Bridge Motor Driver with 3.0 V/5.0 V Compatible Logic I/O - Data Sheet Application Note Application Note 2 2 3.0 English This application note provides guidelines for handling and assembly of SOIC package during Printed Circuit Board (PCB) assembly. 10jsBvfc PSP 3.5 MB None None documents None 10jsBvfc /docs/en/application-note/AN2409.pdf 3536520 /docs/en/application-note/AN2409.pdf AN2409 documents N N 2016-10-31 AN2409, Small Outline Integrated Circuit (SOIC) Package - Application Note /docs/en/application-note/AN2409.pdf /docs/en/application-note/AN2409.pdf Application Note N 645036621402383989 2024-01-19 pdf N en Oct 21, 2014 645036621402383989 Application Note Y N AN2409, Small Outline Integrated Circuit (SOIC) Package - Application Note 3 1.0 English The MC33781 and MC33784 together constitute NXP Semiconductors's implementation of the Distributed System Interface (DSI) Bus Standard, Version 2.02. 1225311007711718167766 PSP 1.0 MB None None documents None 1225311007711718167766 /docs/en/application-note/AN3670.pdf 1013814 /docs/en/application-note/AN3670.pdf AN3670 documents N N 2016-10-31 AN3670, Implementing a DSI Network Using the MC33781 and the MC33784 /docs/en/application-note/AN3670.pdf /docs/en/application-note/AN3670.pdf Application Note N 645036621402383989 2024-01-19 pdf N en Oct 29, 2008 645036621402383989 Application Note Y N AN3670, Implementing a DSI Network Using the MC33781 and the MC33784 false 0 MPC17529 downloads en true 1 Y PSP Application Note 2 /docs/en/application-note/AN2409.pdf 2016-10-31 10jsBvfc PSP 2 Oct 21, 2014 Application Note This application note provides guidelines for handling and assembly of SOIC package during Printed Circuit Board (PCB) assembly. None /docs/en/application-note/AN2409.pdf English documents 3536520 None 645036621402383989 2024-01-19 N /docs/en/application-note/AN2409.pdf AN2409, Small Outline Integrated Circuit (SOIC) Package - Application Note /docs/en/application-note/AN2409.pdf documents 645036621402383989 Application Note N en None Y pdf 3.0 N N AN2409, Small Outline Integrated Circuit (SOIC) Package - Application Note 3.5 MB AN2409 N 10jsBvfc /docs/en/application-note/AN3670.pdf 2016-10-31 1225311007711718167766 PSP 3 Oct 29, 2008 Application Note The MC33781 and MC33784 together constitute NXP Semiconductors's implementation of the Distributed System Interface (DSI) Bus Standard, Version 2.02. None /docs/en/application-note/AN3670.pdf English documents 1013814 None 645036621402383989 2024-01-19 N /docs/en/application-note/AN3670.pdf AN3670, Implementing a DSI Network Using the MC33781 and the MC33784 /docs/en/application-note/AN3670.pdf documents 645036621402383989 Application Note N en None Y pdf 1.0 N N AN3670, Implementing a DSI Network Using the MC33781 and the MC33784 1.0 MB AN3670 N 1225311007711718167766 Data Sheet 1 /docs/en/data-sheet/MPC17529.pdf 2016-10-31 1083971894744731048009 PSP 1 Oct 2, 2015 Data Sheet The 17529 is a monolithic dual H-Bridge power IC ideal for portable electronic applications containing bipolar step motors and/or brush DC-motors. None /docs/en/data-sheet/MPC17529.pdf English documents 864281 None 980000996212993340 2022-12-07 N /docs/en/data-sheet/MPC17529.pdf MPC17529, 0.7 A Dual H-Bridge Motor Driver with 3.0 V/5.0 V Compatible Logic I/O - Data Sheet /docs/en/data-sheet/MPC17529.pdf documents 980000996212993340 Data Sheet N en None Y pdf 4.0 N N MPC17529, 0.7 A Dual H-Bridge Motor Driver with 3.0 V/5.0 V Compatible Logic I/O - Data Sheet 864.3 KB MPC17529 N 1083971894744731048009 true Y Products

Documentation

Quick reference to our documentation types.

3 documents

Compact List

Design Files

Software

Quick reference to our software types.

2 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?