H-Bridge DC Motor Driver 2-15 V 3.8 A 200 kHz | NXP Semiconductors

H-Bridge, Brushed DC Motor Driver, 2-15 V, 3.8 A, 200 kHz

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Package/Quality

Quality Information

Part/Package Material Declaration Safe Assure Functional Safety Moisture Sensitivity Level (MSL) Peak Package Body Temperature(PPT)(℃) Maximum Time at Peak Temperature(s)
Lead Free Soldering Lead Free Soldering Lead Free Soldering