12 V Multipurpose Low RDSON eXtreme Switch
The NXP® 12XSB 12V eXtreme Switch family consists of very low RDS(ON) devices in single high side configuration to replace electromechanical relays or discrete devices in industrial power management applications and DC motor control.
For additional information and sample availability, contact your local NXP Sales Office or NXP Authorized Distributor.
Select a section:
Product | # of outputs | RDSon (mΩ) | Package | Suggested tool |
MC34981 | Single | 1 x 4.0 | PQFN 16 | - |
MC34982 | Single | 1 x 2.0 | PQFN 16 | KIT33982CEVBE |
MC34984 | Dual | 2 x 4.0 | PQFN 16 | KIT33984CEVBE |
MC34988 | Dual | 2 x 8.0 | PQFN 16 | KIT33988CEVBE |
Quick reference to our documentation types.
5 documents
Compact List
There are no results for this selection.
Please wait while your secure files are loading.
5 documents
Compact List
Receive the full breakdown. See the product footprint and more in the eCad file.
There are no recently viewed products to display.