High-Pressure Tire Pressure Monitoring Sensor | NXP Semiconductors

High-Pressure Tire Pressure Monitoring Sensor (TPMS) Family

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Roll over image to zoom in

Block Diagram

FXTH8715 TPMS Family

FXTH8715-BD-IMG

Features

Key Features

  • QFN 7 x 7 x 2.2 mm package enables visible solder joint for inspection
  • 100–1500 kPa pressure range
  • Z-axis or dual XZ-axis accelerometers
  • Accelerometer standard or precision tolerances available
  • High precision tolerance available for pressure
  • Low-power wake-up timer and periodic reset is driven by LFO
  • Dedicated state machines for reduced power consumption
  • 8-bit MCU/S08 core with SIM, interrupt and debug/monitor
  • 512 Bytes RAM / 16 k Flash (8 k for NXP® library, 8 k for applications)
  • Internal 315/434 MHz RF transmitter
  • Internal 125 kHz LF receiver
  • Six multipurpose GPIO pins (including two A/D inputs)

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

10 documents

Compact List

Application Note (4)
Data Sheet (4)
Supporting Information (1)
User Guide (1)

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.