201805043I : MC9S12ZVC Reference Manual and Datasheet Update to Rev2.0
NXP Semiconductors announces a Reference Manual and Datasheet update for the MC9S12ZVC to revision 2.0. The revision history included in the updated document provides a detailed description of the changes. Changes are summarized below. 1. Page 726 : Appendix Table E-1. "Voltage Regulator Electrical Characteristics (Junction Temperature From -40C To +175C)" - Footnote 4 changed from "The ACLK trimming must be set that the minimum period equals to 0.2ms" to "Nominal condition is Ta=25C and VDDA=VDDX=5V"2. All S12ZVC material with 2018 Datecode for work week 23 (1823) and beyond have a fully trimmed ACLK.- Shipping label marking is 1823 and beyond- Component top side marking is week 23 and beyond3. See Appendix "Example Top Side Marking"The MC9S12ZVC Reference Manual and Datasheet revision 2.0 is attached to this notice and can be found at: https://www.nxp.com/products/processors-and-microcontrollers/additional-processors-and-mcus/8-16-bit-mcus/16-bit-s12-magniv/s12zvc-mixed-signal-mcu-for-automotive-industrial-can-applications:S12ZVC?fpsp=1&tab=Documentation_TabCorresponding ZVEI Delta Qualification Matrix ID: SEM-DS-02
PCN Type | Change Category | Issue Date | Effective Date |
---|---|---|---|
Customer Information Notification | Electrical spec./Test coverage | 20-Jun-2018 | 21-Jun-2018 |
Reason of Change
The Reference Manual and Datasheet has been updated to correct errors and / or provide additional technical clarification on some device features.
Identification of Affected Products
Product identification does not change
Anticipated Impact
Data sheet revision: A new datasheet will be issued
No impact on form fit function reliability or quality.
Affected Parts
Part Number / 12NC | Last Time Buy Date | Last Time Delivery Date | Replacement Part |
---|---|---|---|
S912ZVC12F0MKH (935322402557) |
- | - | - |
S912ZVC12F0MKHR (935322402528) |
- | - | - |
S912ZVC12F0MLF (935312538557) |
- | - | - |
S912ZVC12F0MLFR (935312538528) |
- | - | - |
S912ZVC12F0VKH (935320591557) |
- | - | - |
S912ZVC12F0VKHR (935320591528) |
- | - | - |
S912ZVC12F0VLF (935320618557) |
- | - | - |
S912ZVC12F0VLFR (935320618528) |
- | - | - |
S912ZVC19F0VKH (935312621557) |
- | - | - |
S912ZVC19F0VKHR (935312621528) |
- | - | - |
S912ZVC19F0VLF (935320842557) |
- | - | - |
S912ZVC19F0VLFR (935320842528) |
- | - | - |
S912ZVC64F0CLF (935333108557) |
- | - | - |
S912ZVC64F0CLFR (935333108528) |
- | - | - |
S912ZVC64F0MKH (935315885557) |
- | - | - |
S912ZVC64F0MKHR (935315885528) |
- | - | - |
S912ZVC64F0MLF (935316231557) |
- | - | - |
S912ZVC64F0MLFR (935316231528) |
- | - | - |
S912ZVC64F0VLF (935324979557) |
- | - | - |
S912ZVC64F0VLFR (935324979528) |
- | - | - |
S912ZVC96F0MKH (935324998557) |
- | - | - |
S912ZVC96F0MKHR (935324998528) |
- | - | - |
S912ZVC96F0MLF (935312973557) |
- | - | - |
S912ZVC96F0MLFR (935312973528) |
- | - | - |
S912ZVCA19F0VLF (935322502557) |
- | - | - |
S912ZVCA19F0VLFR (935322502528) |
- | - | - |
S912ZVCA64F0CLF (935333111557) |
- | - | - |
S912ZVCA64F0CLFR (935333111528) |
- | - | - |
S912ZVCA64F0MLF (935325024557) |
- | - | - |
S912ZVCA64F0VLF (935375244557) |
- | - | - |
S912ZVCA64F0VLFR (935375244528) |
- | - | - |
S912ZVCA64F0WKH (935323896557) |
- | - | - |
S912ZVCA96F0MLF (935316267557) |
- | - | - |
S912ZVCA96F0MLFR (935316267528) |
- | - | - |
S912ZVCA96F0VLF (935316485557) |
- | - | - |