S912ZVCA64F0MLF Product Information|NXP

Features


MagniV 16-bit MCU, S12Z core, 64KB Flash, 32MHz, -40/+125degC, Automotive Qualified, QFP 48

    Package


    LQFP48: LQFP48, plastic, low profile quad flat package; 48 terminals; 0.5 mm pitch; 7 mm x 7 mm x 1.4 mm body

    Buy Options

    S912ZVCA64F0MLF

    Active

    12NC: 935325024557

    Details

    Order

    Order from distributors

    S912ZVCA64F0MLFR

    Active

    12NC: 935325024528

    Details

    Order

    Order from distributors

    Operating Features

    No information available

    Environmental

    Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
    S912ZVCA64F0MLF(935325024557)
    Yes
    Yes
    Certificate Of Analysis (CoA)
    Yes
    D
    e3
    REACH SVHC
    178.25
    S912ZVCA64F0MLFR(935325024528)
    Yes
    Yes
    Certificate Of Analysis (CoA)
    Yes
    D
    -
    REACH SVHC
    178.25

    Quality

    Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
    Lead Free SolderingLead Free SolderingLead Free Soldering
    S912ZVCA64F0MLF
    (935325024557)
    ISO 26262
    3
    260
    40
    S912ZVCA64F0MLFR
    (935325024528)
    ISO 26262
    3
    260
    40

    Shipping

    Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
    S912ZVCA64F0MLF
    (935325024557)
    854231
    3A991A2
    S912ZVCA64F0MLFR
    (935325024528)
    854231
    3A991A2

    Product Change Notice

    Part/12NCIssue DateEffective DatePCNTitle
    S912ZVCA64F0MLF
    (935325024557)
    2025-04-162025-05-26202504008IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
    S912ZVCA64F0MLFR
    (935325024528)
    S912ZVCA64F0MLF
    (935325024557)
    2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
    S912ZVCA64F0MLFR
    (935325024528)
    S912ZVCA64F0MLF
    (935325024557)
    2020-07-152020-07-16202006018IMC9S12ZVC- Family Reference Manual and Datasheet Update to Rev 2.2
    S912ZVCA64F0MLFR
    (935325024528)
    S912ZVCA64F0MLF
    (935325024557)
    2018-06-202018-06-21201805043IMC9S12ZVC Reference Manual and Datasheet Update to Rev2.0