Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
MagniV 16-bit MCU, S12Z core, 64K Flash, 32MHz, -40/+85degC, Automotive Qualified, QFP 48
LQFP48: LQFP48, plastic, low profile quad flat package; 48 terminals; 0.5 mm pitch; 7 mm x 7 mm x 1.4 mm body
12NC: 935333108557
Details
Order
12NC: 935333108528
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
S912ZVC64F0CLF(935333108557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 178.886 | |
S912ZVC64F0CLFR(935333108528) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 178.886 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
S912ZVC64F0CLF (935333108557) | ISO 26262 | 3 | 260 | 40 | |||
S912ZVC64F0CLFR (935333108528) | ISO 26262 | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
S912ZVC64F0CLF (935333108557) | 854231 | 3A991A2 |
S912ZVC64F0CLFR (935333108528) | 854231 | 3A991A2 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
S912ZVC64F0CLF (935333108557) | 2025-04-16 | 2025-05-26 | 202504008I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
S912ZVC64F0CLFR (935333108528) | ||||
S912ZVC64F0CLF (935333108557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
S912ZVC64F0CLFR (935333108528) | ||||
S912ZVC64F0CLF (935333108557) | 2020-07-15 | 2020-07-16 | 202006018I | MC9S12ZVC- Family Reference Manual and Datasheet Update to Rev 2.2 |
S912ZVC64F0CLFR (935333108528) | ||||
S912ZVC64F0CLF (935333108557) | 2018-06-20 | 2018-06-21 | 201805043I | MC9S12ZVC Reference Manual and Datasheet Update to Rev2.0 |
S912ZVC64F0CLFR (935333108528) | ||||
S912ZVC64F0CLF (935333108557) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |
S912ZVC64F0CLFR (935333108528) |