WLAN7201CC Product Information|NXP

Buy Options

Operating Features

ParameterValue
Security Status
COMPANY PUBLIC
Description
Wi-Fi 7, Wi-Fi 6E Front-End IC, 5-7 GHz

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
WLAN7201CCZ(934072132019)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
0.982766

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
WLAN7201CCZ
(934072132019)
No
1
1
240
260

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
WLAN7201CCZ
(934072132019)
854239

More about WLAN7201CC

The WLAN7201CC is a single monolithic, RF front-end IC available as a flip chip die with copper pillar bumps.

The WLAN7201CC is designed for Wi-Fi 6E and Wi-Fi 7 applications. It includes a power amplifier with directional coupler, a low noise receive amplifier (LNA) and a single pole double throw (SPDT) switch. The WLAN7201CC includes coexistence filters for both transmit and receive channels.

The device is matched to 50 Ω and integrates harmonic and out of band filtering which minimizes the layout area in the application.

Note: To prevent reliability issues of Cu-pillar products. It is mandatory to select a molded underfill material (MUF) with less than 20 ppm chlorides as per the material supplier specifications.

More