UDA1380HN Product Information|NXP

Buy Options

UDA1380HN/N2,118

No Longer Manufactured

12NC: 935271001118

Details

Order

Operating Features

ParameterValue
Product description
Stereo audio ADC, mono mic input, stereo audio DAC and headphone amp
Input formats
Analog, I2S
Output formats
Analog, I2S
Control Interface
I2C, Static
T[min] - [max]
-40 - +85
ParameterValue
Resolution [max]
24
Sampling rate [min] - [max]
ADC: 8 - 55, DAC: 8 - 100
Power dissipation [Typ]
132
ADC SNo [Typ]
97
DAC SNo [Typ] (dB)
97

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
UDA1380HN/N2,118(935271001118)
Yes
Yes
Yes
DREACH SVHC
62.0

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
UDA1380HN/N2,118
(935271001118)
No
1
1
240
260

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
UDA1380HN/N2,118
(935271001118)
854239

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery Date
UDA1380HN/N2,118
(935271001118)
-
2015-12-31
2016-06-30

More about UDA1380HN

Archived content is no longer updated and is made available for historical reference only.

The UDA1380 is a stereo audio coder-decoder, available in TSSOP32 (UDA1380TT) and HVQFN32 (UDA1380HN) packages. All functions and features are identical for both package versions. The term 'UDA1380' in this document refers to both UDA1380TT and UDA1380HN, unless particularly specified.

The front end of the UDA1380 is equipped with a stereo line input, which has a PGA control, and a mono microphone input with an LNA and a VGA. The digital decimation filter is equipped with an AGC that can be used in case of voice-recording.

The DAC part is equipped with a stereo line output and a headphone driver output. The headphone driver is capable of driving a 16 Ω load. The headphone driver is also capable of driving a headphone without the need for external DC decoupling capacitors, since the headphone can be connected to a pin VREF(HP) on the chip.

In addition, there is a built-in short-circuit protection for the headphone driver output that, in case of short-circuit, limits the current through the operational amplifiers and signals the event via its L3-bus or I²C-bus register.

The UDA1380 also supports an application mode in which the coder-decoder itself is not running, but an analog signal, for instance coming from an FM tuner, can be controlled in gain and applied to the output via the headphone driver and line outputs.

The UDA1380 supports the I²S-bus data format with word lengths of up to 24 bits, the MSB-justified data format with word lengths of up to 24 bits and the LSB-justified serial data format with word lengths of 16, 18, 20 or 24 bits (LSB-justified 24 bits is only supported for the output interface).

The UDA1380 has sound processing features in playback mode, de-emphasis, volume, mute, bass boost and treble that can be controlled by the L3-bus or I²C-bus interface.

More