Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
12NC: 935271552518
Details
Order
12NC: 935271552551
Details
Order
12NC: 935271552557
Details
Order
Parameter | Value |
---|---|
Product description | Stereo audio ADC, stereo audio DAC, with SPDIF interface |
Input formats | Analog, I2S, SPDIF |
Output formats | Analog, I2S, SPDIF |
Control Interface | I2C, L3, Static |
T[min] - [max] | -40 - +85 |
Resolution [max] | 24 |
Parameter | Value |
---|---|
Sampling rate [min] - [max] | 16 - 100 |
Power dissipation [Typ] | 103 |
ADC SNo [Typ] | 97 |
DAC SNo [Typ] (dB) | 98 |
Remarks | Many different usage modes |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
UDA1355H/N2,518(935271552518) | Yes | Yes | Yes | REACH SVHC | 425.0 | |
UDA1355H/N2,551(935271552551) | Yes | Yes | Yes | REACH SVHC | 425.0 | |
UDA1355H/N2,557(935271552557) | Yes | Yes | Yes | REACH SVHC | 425.0 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
UDA1355H/N2,518 (935271552518) | - | 2 | 3 | 240 | 260 |
UDA1355H/N2,551 (935271552551) | - | 2 | 3 | 240 | 260 |
UDA1355H/N2,557 (935271552557) | - | 2 | 3 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
UDA1355H/N2,518 (935271552518) | 854239 |
UDA1355H/N2,551 (935271552551) | 854239 |
UDA1355H/N2,557 (935271552557) | 854239 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
UDA1355H/N2,518 (935271552518) | - | 2013-12-31 | 2014-06-30 | None |
UDA1355H/N2,551 (935271552551) | - | 2013-12-31 | 2014-06-30 | None |
UDA1355H/N2,557 (935271552557) | - | 2013-12-31 | 2014-06-30 | None |
Archived content is no longer updated and is made available for historical reference only.
The UDA1355H is a single-chip IEC 60958 decoder and encoder with integrated stereo digital-to-analog converters and analog-to-digital converters employing bitstream conversion techniques.
The UDA1355H has a selectable one-of-four SPDIF input (accepting level I, II and III timing) and one SPDIF output which can generate level II output signals with CMOS levels. In microcontroller mode the UDA1355H offers a large variety of possibilities for defining signal flows through the IC, offering a flexible analog, digital and SPDIF converter chip with possibilities for off-chip sound processing via the digital input and output interface.
A lock indicator is available on pin LOCK when the IEC 60958 decoder and the clock regeneration mechanism is in lock. By default the DAC output and the digital data interface output are muted when the decoder is not in lock.
The UDA1355H contains two clock systems which can run at independent frequencies, allowing to lock-on to an incoming SPDIF or digital audio signal, and in the mean time generating a stable signal by means of the crystal oscillator for driving, for example, the ADC or SPDIF output signal.
Using the crystal oscillator (which requires a 12.288 MHz crystal) and the on-chip low jitter PLL, all standard audio sampling frequencies (fs= 32, 44.1 and 48 kHz including half and double these frequencies) can be generated.