Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
12NC: 935291848112
Details
Order
Parameter | Value |
---|---|
Security Status | COMPANY PUBLIC |
Description | Non-dimmable driver IC for CFL |
Parameter | Value |
---|---|
Number of pins | 8 |
Package Style | DIP |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
UBA2211CP/N1,112(935291848112) | Yes | Yes | No | REACH SVHC | 453.93 |
Part/12NC | Safe Assure Functional Safety |
---|---|
UBA2211CP/N1,112 (935291848112) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
UBA2211CP/N1,112 (935291848112) | 854239 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date |
---|---|---|---|
UBA2211CP/N1,112 (935291848112) | - | 2015-09-30 | 2015-12-31 |
Archived content is no longer updated and is made available for historical reference only.
The UBA2211 family of integrated circuits are a range of high voltage monolithic ICs for driving Compact Fluorescent Lamps (CFL) in half-bridge configurations. The family is specifically designed to provide easy integration of lamp loads across a range of burner power and mains voltages.