Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
12NC: 935220460118
Details
Order
12NC: 935278283118
Details
Order
Parameter | Value |
---|---|
Security Status | COMPANY PUBLIC |
Description | Full bridge driver IC |
Parameter | Value |
---|---|
Number of pins | 24 |
Package Style | SO |
Part/12NC | PbFree | EU RoHS | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|
UBA2030T/N1,118(935220460118) | No | No | REACH SVHC | - | |
UBA2030T/N1/N,118(935278283118) | No | No | REACH SVHC | 621.0 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
UBA2030T/N1,118 (935220460118) | - | - | - | - | - |
UBA2030T/N1/N,118 (935278283118) | - | 1 | 1 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
UBA2030T/N1,118 (935220460118) | 854231 |
UBA2030T/N1/N,118 (935278283118) | 854231 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date |
---|---|---|---|
UBA2030T/N1,118 (935220460118) | - | 2015-09-30 | 2016-03-31 |
UBA2030T/N1/N,118 (935278283118) | - | 2015-09-30 | 2016-03-31 |
Archived content is no longer updated and is made available for historical reference only.