Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
SO20: plastic, small outline package; 20 leads; 1.27 mm pitch; 12.8 mm x 7.5 mm x 2.65 mm body
12NC: 935295326518
Details
Order
Parameter | Value |
---|---|
Security Status | COMPANY PUBLIC |
Description | Step-dimmable driver IC for CFL |
Parameter | Value |
---|---|
Number of pins | 20 |
Package Style | SO |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
UBA20261T/1,518(935295326518) | Yes | Yes | No | REACH SVHC | 470.135 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
UBA20261T/1,518 (935295326518) | No | 3 | 3 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
UBA20261T/1,518 (935295326518) | 854239 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
UBA20261T/1,518 (935295326518) | - | 2015-09-30 | 2015-12-31 | UBA20271T/1,518 (935295324518) |
Archived content is no longer updated and is made available for historical reference only.
The UBA20261 is a high voltage power IC intended to drive and control high power self-ballasted Compact Fluorescent Lamps (CFL) for 120 V mains. The UBA20261 includes a half-bridge power circuit made up of two NMOST power FETs with advanced features for step dimming and lamp current controlled boost feature for boosting cold (amalgam) CFL lamps. The controller contains a half-bridge drive function, including a high voltage level-shift circuit with integrated bootstrap diode, an oscillator function, a current control function both for preheat and burn, timer function and protection circuits. The UBA20261 is supplied via a high efficient dV/dt supply circuit.