TJA1054AT Product Information|NXP

Buy Options

TJA1054AT/S900M,51

No Longer Manufactured

12NC: 935287972518

Details

Order

TJA1054AT/VM,512

No Longer Manufactured

12NC: 935287974512

Details

Order

Operating Features

ParameterValue
Supply voltage [min] (V)
5
Supply voltage [max] (V)
27

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
TJA1054AT/S900M,51(935287972518)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
135.75408712499998
TJA1054AT/VM,512(935287974512)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
135.79434858
TJA1054AT/VM,518(935287974518)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
135.79434858

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
TJA1054AT/S900M,51
(935287972518)
No
3
3
240
260
TJA1054AT/VM,512
(935287974512)
Quality Managed
3
3
240
260
TJA1054AT/VM,518
(935287974518)
Quality Managed
3
3
240
260

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerCCATS
TJA1054AT/S900M,51
(935287972518)
854239
-
TJA1054AT/VM,512
(935287974512)
854239
-
TJA1054AT/VM,518
(935287974518)
854239

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery DateReplacement
TJA1054AT/S900M,51
(935287972518)
-
2001-12-31
2002-06-30
-
TJA1054AT/VM,512
(935287974512)
-
1999-01-30
1999-12-31
TJA1055T/CM,118
(935295724118)
TJA1054AT/VM,518
(935287974518)
-
1999-01-30
1999-12-31
TJA1055T/CM,118
(935295724118)

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
TJA1054AT/S900M,51
(935287972518)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
TJA1054AT/VM,512
(935287974512)
TJA1054AT/VM,518
(935287974518)

More about TJA1054A

The TJA1054A is the interface between the protocol controller and the physical bus wires in a Controller Area Network (CAN). It is primarily intended for low-speed applications up to 125 kBd in passenger cars. The device provides differential receive and transmit capability but will switch to single-wire transmitter and/or receiver in error conditions.

The TJA1054A is the ElectroStatic Discharge (ESD) improved version of the TJA1054.

The TJA1054AT is, as the TJA1054T, pin and downwards compatible with the PCA82C252T and the TJA1053T. This means that these two devices can be replaced by the TJA1054AT or the TJA1054T with retention of all functions.

The important improvements of the TJA1054 and the TJA1054A with respect to the PCA82C252 and the TJA1053 are:

  • Very low ElectroMagnetic Emission (EME) due to a very good matching of the CANL and CANH output signals
  • Good ElectroMagnetic Emission (EMI), especially in low power modes
  • Full wake-up capability during bus failures
  • Extended bus failure management including short-circuit of the CANH bus line to VCC
  • Support for easy system fault diagnosis
  • Two-edge sensitive wake-up input signal via pin 1
More