Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
HVQFN24: plastic thermal enhanced very thin quad flat package; no leads; 24 terminals; body 4 x 4 x 0.85 mm
12NC: 935297632111
Details
Order
12NC: 935297632151
Details
Order
12NC: 935297632115
Details
Order
Parameter | Value |
---|---|
fi(RF) [max] (MHz) | 901 |
IDD [typ] (nA) | 100 |
Number of pins | 24 |
Package Style | HVQFN |
P_i(ref) [min] (dBm) | -100 |
Security Status | COMPANY PUBLIC |
Average Current @ 1Hz ODR (nA) | 100000000 |
synthesizer phase noise density [typ] (dBc/Hz) | -97 |
Operating Voltage [Typ] (V) | 3.3 |
Supply Voltage [Typ] (V) | 3.3 |
Supply Voltage [Min - Max] | 3, 3.6 |
fi(RF) [min] (MHz) | 55 |
@f_offset (MHz) | 10 |
Max Transmit Power (dBm) | -4 |
@foffset (kHz) | 100 |
Parameter | Value |
---|---|
Operating Voltage [Min to Max] (V) | 3 to 3.6 |
Supply Voltage [max] (V) | 3.6 |
Supply Voltage [min] (V) | 3 |
ICC [typ] (mA) | 100 |
VCO phase noise density [typ] (dB/Hz) | -130 |
Supply Current (MAX) (mA) | 130 |
Max Power Consumption (µA) | 130000 |
IDD [typ] (uA) | 100000 |
Pad supply (V) | 3 to 3.6 |
Supply Voltage [Min to Max] (V) | 3 to 3.6 |
Supply Voltage [typ] (V) | 3.3 |
Non-Volatile Memory (kbit) | sot616-1_3d |
RF Output Power (MIN-MAX) (dBm) | -8 - -4 |
f_o(RF) [max] (GHz) | 14.42 |
f_o(RF) [min] (GHz) | 14.13 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
TFF11142HN/N1,111(935297632111) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 36.27743625 | |
TFF11142HN/N1QL(935297632151) | Yes | Yes | Yes | REACH SVHC | 36.27743625 | |
TFF11142HN/N1X(935297632115) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 36.27743625 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
TFF11142HN/N1,111 (935297632111) | No | 1 | 1 | 240 | 260 |
TFF11142HN/N1QL (935297632151) | No | 1 | 1 | 240 | 260 |
TFF11142HN/N1X (935297632115) | No | 1 | 1 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
TFF11142HN/N1,111 (935297632111) | 854121 |
TFF11142HN/N1QL (935297632151) | 854121 |
TFF11142HN/N1X (935297632115) | 854121 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
TFF11142HN/N1X (935297632115) | 2018-05-31 | 2018-06-01 | 201805038DNU01 | Product Discontinuation Notice BL SAS |
Archived content is no longer updated and is made available for historical reference only.
The TFF11142HN is a Ku band frequency generator intended for low phase noise Local Oscillator (LO) circuits for Ku band VSAT transmitters and transceivers. The specified phase noise complies with IESS-308 from Intelsat.