Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
HVQFN24: plastic thermal enhanced very thin quad flat package; no leads; 24 terminals; body 4 x 4 x 0.85 mm
12NC: 935289285111
Details
Order
12NC: 935289285118
Details
Order
12NC: 935289285151
Details
Order
12NC: 935289285115
Details
Order
Parameter | Value |
---|---|
fi(RF) [max] (MHz) | 608 |
IDD [typ] (nA) | 100 |
Number of pins | 24 |
Package Style | HVQFN |
P_i(ref) [min] (dBm) | -100 |
Security Status | COMPANY PUBLIC |
Average Current @ 1Hz ODR (nA) | 100000000 |
synthesizer phase noise density [typ] (dBc/Hz) | -97 |
Operating Voltage [Typ] (V) | 3.3 |
Supply Voltage [Typ] (V) | 3.3 |
Supply Voltage [Min - Max] | 3, 3.6 |
fi(RF) [min] (MHz) | 37 |
@f_offset (MHz) | 10 |
Max Transmit Power (dBm) | -1 |
@foffset (kHz) | 100 |
Parameter | Value |
---|---|
Operating Voltage [Min to Max] (V) | 3 to 3.6 |
Supply Voltage [max] (V) | 3.6 |
Supply Voltage [min] (V) | 3 |
ICC [typ] (mA) | 100 |
VCO phase noise density [typ] (dB/Hz) | -130 |
Supply Current (MAX) (mA) | 130 |
Max Power Consumption (µA) | 130000 |
IDD [typ] (uA) | 100000 |
Pad supply (V) | 3 to 3.6 |
Supply Voltage [Min to Max] (V) | 3 to 3.6 |
Supply Voltage [typ] (V) | 3.3 |
Non-Volatile Memory (kbit) | sot616-1_3d |
RF Output Power (MIN-MAX) (dBm) | -5 - -1 |
f_o(RF) [max] (GHz) | 9.72 |
f_o(RF) [min] (GHz) | 9.530001 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
TFF11096HN/N1,111(935289285111) | Yes | Yes | Yes | REACH SVHC | 36.28244025 | |
TFF11096HN/N1,118(935289285118) | Yes | Yes | Yes | REACH SVHC | 36.28244025 | |
TFF11096HN/N1QL(935289285151) | Yes | Yes | Yes | REACH SVHC | 36.28244025 | |
TFF11096HN/N1X(935289285115) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 36.28244025 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
TFF11096HN/N1,111 (935289285111) | No | 1 | 1 | 240 | 260 |
TFF11096HN/N1,118 (935289285118) | No | 1 | 1 | 240 | 260 |
TFF11096HN/N1QL (935289285151) | No | 1 | 1 | 240 | 260 |
TFF11096HN/N1X (935289285115) | No | 1 | 1 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
TFF11096HN/N1,111 (935289285111) | 854121 |
TFF11096HN/N1,118 (935289285118) | 854121 |
TFF11096HN/N1QL (935289285151) | 854121 |
TFF11096HN/N1X (935289285115) | 854121 |
The TFF11096HN is a Ku band frequency generator intended for low phase noise Local Oscillator (LO) circuits for Ku band VSAT transmitters and transceivers. The specified phase noise complies with IESS-308 from Intelsat.