TFF11092HN Product Information|NXP

Buy Options

TFF11092HN/N1

No Longer Manufactured

12NC: 935289284118

Details

Order

TFF11092HN/N1X

No Longer Manufactured

12NC: 935289284115

Details

Order

Operating Features

ParameterValue
fi(RF) [max] (MHz)
576
IDD [typ] (nA)
100
Number of pins
24
Package Style
HVQFN
P_i(ref) [min] (dBm)
-100
Security Status
COMPANY PUBLIC
Average Current @ 1Hz ODR (nA)
100000000
synthesizer phase noise density [typ] (dBc/Hz)
-97
Operating Voltage [Typ] (V)
3.3
Supply Voltage [Typ] (V)
3.3
Supply Voltage [Min - Max]
3, 3.6
fi(RF) [min] (MHz)
35
@f_offset (MHz)
10
Max Transmit Power (dBm)
-1
@foffset (kHz)
100
ParameterValue
Operating Voltage [Min to Max] (V)
3 to 3.6
Supply Voltage [max] (V)
3.6
Supply Voltage [min] (V)
3
ICC [typ] (mA)
100
VCO phase noise density [typ] (dB/Hz)
-130
Supply Current (MAX) (mA)
130
Max Power Consumption (µA)
130000
IDD [typ] (uA)
100000
Pad supply (V)
3 to 3.6
Supply Voltage [Min to Max] (V)
3 to 3.6
Supply Voltage [typ] (V)
3.3
Non-Volatile Memory (kbit)
sot616-1_3d
RF Output Power (MIN-MAX) (dBm)
-5 - -1
f_o(RF) [max] (GHz)
9.22
f_o(RF) [min] (GHz)
9.030001

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
TFF11092HN/N1(935289284118)
Yes
Yes
Yes
DREACH SVHC
36.28244025
TFF11092HN/N1X(935289284115)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
36.28244025

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
TFF11092HN/N1
(935289284118)
No
1
1
240
260
TFF11092HN/N1X
(935289284115)
No
1
1
240
260

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
TFF11092HN/N1
(935289284118)
854121
TFF11092HN/N1X
(935289284115)
854121

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery DateReplacement
TFF11092HN/N1X
(935289284115)
NOTICE
2021-12-15
2022-06-15
-

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
TFF11092HN/N1X
(935289284115)
2021-06-172021-06-18202104043DNProduct Discontinuation Notice_June 2021

More about TFF11092HN

The TFF11092HN is a Ku band frequency generator intended for low phase noise Local Oscillator (LO) circuits for Ku band VSAT transmitters and transceivers. The specified phase noise complies with IESS-308 from Intelsat.