TFF11086HN Product Information|NXP

Buy Options

TFF11086HN/N1,111

No Longer Manufactured

12NC: 935297631111

Details

Order

TFF11086HN/N1QL

No Longer Manufactured

12NC: 935297631151

Details

Order

TFF11086HN/N1X

No Longer Manufactured

12NC: 935297631115

Details

Order

Operating Features

ParameterValue
fi(RF) [max] (MHz)
544
IDD [typ] (nA)
100
Number of pins
24
Package Style
HVQFN
P_i(ref) [min] (dBm)
-100
Security Status
COMPANY PUBLIC
Average Current @ 1Hz ODR (nA)
100000000
synthesizer phase noise density [typ] (dBc/Hz)
-97
Operating Voltage [Typ] (V)
3.3
Supply Voltage [Typ] (V)
3.3
Supply Voltage [Min - Max]
3, 3.6
fi(RF) [min] (MHz)
33
@f_offset (MHz)
10
Max Transmit Power (dBm)
-1
@foffset (kHz)
100
Operating Voltage [Min to Max] (V)
3 to 3.6
ParameterValue
Po(RF) [typ] (dBm)
-30
Po(RF) [typ] (dBM)
-3.0
Supply Voltage [max] (V)
3.6
Supply Voltage [min] (V)
3
ICC [typ] (mA)
100
VCO phase noise density [typ] (dB/Hz)
-130
Supply Current (MAX) (mA)
130
Max Power Consumption (µA)
130000
IDD [typ] (uA)
100000
Pad supply (V)
3 to 3.6
Supply Voltage [Min to Max] (V)
3 to 3.6
Supply Voltage [typ] (V)
3.3
Non-Volatile Memory (kbit)
sot616-1_3d
RF Output Power (MIN-MAX) (dBm)
-5 - -1
f_o(RF) [max] (GHz)
8.71
f_o(RF) [min] (GHz)
8.54

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
TFF11086HN/N1,111(935297631111)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
36.27743625
TFF11086HN/N1QL(935297631151)
Yes
Yes
Yes
DREACH SVHC
36.27743625
TFF11086HN/N1X(935297631115)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
36.27743625

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
TFF11086HN/N1,111
(935297631111)
No
1
1
240
260
TFF11086HN/N1QL
(935297631151)
No
1
1
240
260
TFF11086HN/N1X
(935297631115)
No
1
1
240
260

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
TFF11086HN/N1,111
(935297631111)
854121
TFF11086HN/N1QL
(935297631151)
854121
TFF11086HN/N1X
(935297631115)
854121

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery DateReplacement
TFF11086HN/N1,111
(935297631111)
NOTICE
2018-11-30
2019-05-30
-
TFF11086HN/N1X
(935297631115)
NOTICE
2018-11-30
2019-05-30
-

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
TFF11086HN/N1X
(935297631115)
2018-05-312018-06-01201805038DNU01Product Discontinuation Notice BL SAS

More about TFF11086HN

Archived content is no longer updated and is made available for historical reference only.

The TFF11086HN is a Ku band frequency generator intended for low phase noise Local Oscillator (LO) circuits for Ku band VSAT transmitters and transceivers. The specified phase noise complies with IESS-308 from Intelsat.