TEF8101EN Product Information|NXP

Buy Options

Operating Features

ParameterValue
Frequency (Min-Max) (GHz)
76 to 81

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
TEF8101EN/N1E(935307899551)
Yes
Yes
Yes
DREACH SVHC
79.13
TEF8101EN/N1Y(935307899518)
Yes
Yes
Yes
DREACH SVHC
79.13

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
TEF8101EN/N1E
(935307899551)
ISO 26262
2
2
240
260
TEF8101EN/N1Y
(935307899518)
ISO 26262
2
2
240
260

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
TEF8101EN/N1E
(935307899551)
854239
TEF8101EN/N1Y
(935307899518)
854239

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
TEF8101EN/N1E
(935307899551)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
TEF8101EN/N1Y
(935307899518)
TEF8101EN/N1Y
(935307899518)
2020-06-262020-06-27202005001IDolphin TEF810xEN/N1 - Updated Erratasheet and HW Application Notification
TEF8101EN/N1Y
(935307899518)
2019-08-052019-11-02201906003F01TEF810xEN-Dolphin-Updated-Erratasheet-Datasheet-Application Note and API

More about TEF810X

The TEF810X is a fully integrated single-chip RFCMOS 77 GHz automotive FMCW radar transceiver. This device is intended for usage in short-, medium- and long-range radar applications covering the full automotive radar frequency band from 76 GHz to 81 GHz. TEF810X radar transceiver is a low power radar transceiver which integrates 3 transmitters, 4 receivers, Analog-to-digital converters and low phase noise Voltage Controlled Oscillator (VCO).

This automotive radar device enables several key driver assistance and safety applications as listed below:

  • Autonomous Emergency Braking (AEB)
  • Adaptive Cruise Control (ACC)
  • Blind-spot Detection/monitoring (BSD/BSM)
  • Rear Cross Traffic Alert (RCTA)
  • Front Cross Traffic Alert (FCTA)
  • Rear Collision Avoidance (RCA)
  • Parking Assist (PA)
  • Rear Occupant Detection/Alert (ROD/ROA)
  • Cocoon Radar
  • Imaging Radar
More