SOT1456-1: WFBGA155 Ball Grid Array | NXP Semiconductors

SOT1456-1: WFBGA155


Overview

plastic very-very-thin fine-pitch ball grid array package; 155 balls, 0.5 mm pitch, 7.5 mm x 7.5 mm x 0.76 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
WFBGA155 surface mount bottom BGA 7.5 x 7.5 x 0.76 155 plastic
Manufacture Code Reference Codes Issue Date
SOT1456 2016-04-06
Part Description Quick access
Automotive IC
Automotive IC