TEF7016HN Product Information|NXP

Buy Options

TEF7016HN/V102K

Active

12NC: 935302651557

Details

Order

Operating Features

ParameterValue
Security Status
COMPANY PUBLIC
Description
Scalable advanced background receiver
ParameterValue
Number of pins
32
Package Style
HVQFN

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
TEF7016HN/V102K(935302651557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
69.90404799999999
TEF7016HN/V102Y(935302651518)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
69.90404799999999

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
TEF7016HN/V102K
(935302651557)
No
3
3
240
260
TEF7016HN/V102Y
(935302651518)
No
3
3
240
260

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
TEF7016HN/V102K
(935302651557)
854231
TEF7016HN/V102Y
(935302651518)
854231

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
TEF7016HN/V102K
(935302651557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
TEF7016HN/V102Y
(935302651518)

More about TEF701X

The TEF7016 and TEF7018 are analog single-chip radio background ICs specifically designed for background reception. Both devices support all major global background receiver standards such as Radio Data System (RDS), Radio Broadcast Data System (RBDS), Traffic Message Channel (TMC), DARC (VICS and RTIC) and optional support of digital radio via a co-processor (HD Radio and DRM).

The devices are following the industry-proven background receiver TEF7006 and TEF7007 with improved performance and feature set optimizing the total system costs. They are completing NXP Semiconductors Car Radio portfolio to provide an efficient, high performing application. The TEF701X are housed in a HVQFN32 package designed for two- and multi-layer PCB applications.

The radio receiver includes the AM/FM front-ends, tuning synthesizer, channel filtering, demodulation, weak signal processing, noise blanking in FM mode, RDS and DARC reception and optional FM multipath improvements.

The TEF7018 supports AM and FM, HD Radio and Digital Radio Mondiale (DRM30 and DRM+). The TEF7016 is an FM-only version and supports optionally the digital radio standards FM-HD Radio and DRM+. For both TEF7016 and TEF7018, these digital radio standards are supported when used with NXP Semiconductors’ digital radio coprocessors such as SAF356X and SAF360X.

Furthermore the TEF7018 provides the complete feature set including AM IF noise blanking, AM SoftMute on Modulation and the TEF701X provides digital audio output (mono) via I²S.

More