TEF7006HN Product Information|NXP

Buy Options

Operating Features

ParameterValue
Security Status
COMPANY PUBLIC
Description
FM-RDS/TMC Background Receivers
ParameterValue
Number of pins
32
Package Style
HVQFN

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
TEF7006HN/V1,518(935290595518)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
70.04599999999999
TEF7006HN/V1,557(935290595557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
70.04599999999999

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
TEF7006HN/V1,518
(935290595518)
No
3
3
240
260
TEF7006HN/V1,557
(935290595557)
No
3
3
240
260

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
TEF7006HN/V1,518
(935290595518)
854231
TEF7006HN/V1,557
(935290595557)
854231

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
TEF7006HN/V1,518
(935290595518)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
TEF7006HN/V1,557
(935290595557)

More about TEF7006_TEF7007

Archived content is no longer updated and is made available for historical reference only.

The NXP TEF7006 and TEF7007 devices cover the Japan/EU/USA bands from 76 to 108 MHz and are able to decode data from Radio Data System (RDS), Radio Broadcast Data System (RBDS), and Traffic Message Channel (TMC) services. DARC/VICS decoders are supported as well, via the MPX output. Excellent tuner characteristics, along with the ability to detect all relevant weak signal conditions, make it possible to use these devices as equivalent receivers for background station list generation and updates.