Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
HVQFN32: plastic, thermal enhanced very thin quad flat package; 32 terminals; 0.5 mm pitch; 5 mm x 5 mm x 0.85 mm body
12NC: 935302645557
Details
Order
12NC: 935302645518
Details
Order
Parameter | Value |
---|---|
Security Status | COMPANY PUBLIC |
Description | DSP-based radio tuner one-chip |
Parameter | Value |
---|---|
Number of pins | 32 |
Package Style | HVQFN |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
TEF6659HN/V102K(935302645557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 69.91017599999999 | |
TEF6659HN/V102Y(935302645518) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 69.91017599999999 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
TEF6659HN/V102K (935302645557) | No | 3 | 3 | 240 | 260 |
TEF6659HN/V102Y (935302645518) | No | 3 | 3 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
TEF6659HN/V102K (935302645557) | 854231 |
TEF6659HN/V102Y (935302645518) | 854231 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
TEF6659HN/V102K (935302645557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
TEF6659HN/V102Y (935302645518) |
The TEF6657 and TEF6659 are single-chip radio ICs including an AM/FM radio tuner and software-defined radio signal processing. These devices are the successors to the industry-proven TEF661X product range, with improved performance and feature set at lower system cost.
Both devices are available in HVQFN packages occupying only smallest PCB real estate and are suitable for multi-layer PCBs.
The radio receiver includes the FM/AM front-ends, tuning synthesizer, channel filtering, FM multipath improvement, demodulation, FM stereo decoding, weak signal processing, noise blanking, RDS and DARC support.
Stereo audio is provided in digital format on the I²S outputs and on the audio DAC outputs.
The TEF6659 supports the HD Radio and Digital Radio Mondiale (DRM) digital radio standards when used with NXP Semiconductors’ digital radio coprocessors such as SAF356X and SAF360X.