Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
12NC: 935274949112
Details
Order
Parameter | Value |
---|---|
Security Status | COMPANY PUBLIC |
Description | STARplug switched mode power supply controller IC |
Parameter | Value |
---|---|
Number of pins | 16 |
Package Style | DIP |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
TEA1623PH/N1,112(935274949112) | Yes | Yes | No | REACH SVHC | 1085.0 |
Part/12NC | Safe Assure Functional Safety |
---|---|
TEA1623PH/N1,112 (935274949112) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
TEA1623PH/N1,112 (935274949112) | 854231 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
TEA1623PH/N1,112 (935274949112) | - | 2015-06-30 | 2015-12-31 | None |
Archived content is no longer updated and is made available for historical reference only.
The TEA1623 is a Switched Mode Power Supply (SMPS) controller IC that operates directly from rectified universal mains. It is implemented in the high voltage EZ-HV SOI process, combined with a low voltage BiCMOS process.
The device includes a high voltage power switch and a circuit for start-up directly from the rectified mains voltage. A dedicated circuit for valley switching is built in, which makes a very efficient slim-line electronic power-plug concept possible.
In its most basic version of application, the TEA1623 acts as a voltage source. Here, no additional secondary electronics are required. A combined voltage and current source can be realized with minimum costs for external components. Implementation of the TEA1623 renders an efficient and low cost power supply system.