TDF8599TH Product Information|NXP

Features


I2C-bus controlled dual channel 43 W/2 Ohm single channel85 W/1 Ohm class-D power amplifier with load diagnostics

Package


HSOP36: plastic, heatsink small outline package; 36 leads; low stand-off height, 0.65 mm pitch, 11 mm x 15.9 mm x 3.35 mm body

Buy Options

TDF8599TH/N1,518

No Longer Manufactured

12NC: 935282127518

Details

Order

TDF8599TH/N2,512

No Longer Manufactured

12NC: 935286782512

Details

Order

TDF8599TH/N2,518

No Longer Manufactured

12NC: 935286782518

Details

Order

TDF8599TH/N2/S480,

No Longer Manufactured

12NC: 935287818518

Details

Order

Operating Features

ParameterValue
Remark
Diagnosti
Supply voltage (V)
48
RMS power (W)
2 x 26 (max. 155W)
ParameterValue
Gain (dB)
26
Channel separation
68
Channel configuration
BTL stereo lass-D

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
TDF8599TH/N1,518(935282127518)
No
No
-
REACH SVHC
-
TDF8599TH/N2,512(935286782512)
No
Yes
No
EREACH SVHC
2075.0
TDF8599TH/N2,518(935286782518)
No
Yes
No
EREACH SVHC
2075.0
TDF8599TH/N2/S480,(935287818518)
No
Yes
No
EREACH SVHC
2075.0

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
TDF8599TH/N1,518
(935282127518)
-
-
-
-
-
TDF8599TH/N2,512
(935286782512)
No
3
3
225
245
TDF8599TH/N2,518
(935286782518)
No
3
3
225
245
TDF8599TH/N2/S480,
(935287818518)
-
3
3
225
245

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerCCATS
TDF8599TH/N1,518
(935282127518)
854233
TDF8599TH/N2,512
(935286782512)
854233
TDF8599TH/N2,518
(935286782518)
854233
-
TDF8599TH/N2/S480,
(935287818518)
854233

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery DateReplacement
TDF8599TH/N1,518
(935282127518)
-
2007-06-30
2007-12-31
None
TDF8599TH/N2,512
(935286782512)
-
2015-09-30
2016-06-30
TDF8597TH/N1,118
(935291917118)
TDF8599TH/N2,518
(935286782518)
-
2015-09-30
2016-06-30
TDF8597TH/N1,118
(935291917118)
TDF8599TH/N2/S480,
(935287818518)
-
1999-03-31
1999-06-30
-

More about TDF8599TH

Archived content is no longer updated and is made available for historical reference only.

The TDF8599 is a dual Bridge-Tied Load (BTL) car audio amplifier comprising an NDMOST-NDMOST output stage based on SOI BCDMOS technology. Low power dissipation enables the TDF8599 high-efficiency, class-D amplifier to be used with a smaller heat sink than those normally used with standard class-AB amplifiers.

The TDF8599 can operate in either non-I2C-bus mode or I2C-bus mode. When in I2C-bus mode, DC load detection results and fault conditions can be easily read back from the device. Up to five I2C-bus addresses can be selected depending on the value of the external resistor connected to pins ADS and MOD.

When pin ADS is short circuited to pin AGND, the TDF8599 operates in non-I2C-bus mode. Switching between Operating mode and Mute mode in non-I2C-bus mode is only possible using pins EN and SEL_MUTE.

More