Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
2 x 100 W SE (4 Ohm) or 1 x 310 W BTL (4 Ohm) class-D amplifier
HSOP24: plastic, heatsink small outline package; 24 leads; low stand-off height, 1.0 mm pitch, 15.9 mm x 11.0 mm x 3.35 mm body
12NC: 935282875118
Details
Order
12NC: 935289144118
Details
Order
12NC: 935298696118
Details
Order
Parameter | Value |
---|---|
Remark | Simple |
Supply voltage (V) | 29 |
RMS power (W) | 2 x 100 |
Parameter | Value |
---|---|
S | new 2009 |
Channel separation | 70 |
Channel configuration | SE/BTL stereo lass D |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
TDF8591TH/N1,118(935282875118) | No | Yes | No | REACH SVHC | 2042.0 | |
TDF8591TH/N1S,118(935289144118) | No | Yes | No | REACH SVHC | 2042.0 | |
TDF8591TH/N1TJ(935298696118) | No | Yes | No | REACH SVHC | 2068.0368375000003 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
TDF8591TH/N1,118 (935282875118) | - | 1 | 1 | 225 | 245 |
TDF8591TH/N1S,118 (935289144118) | No | 1 | 1 | 225 | 245 |
TDF8591TH/N1TJ (935298696118) | No | 1 | 1 | 225 | 245 |
Part/12NC | Harmonized Tariff (US)Disclaimer | CCATS |
---|---|---|
TDF8591TH/N1,118 (935282875118) | 854233 | |
TDF8591TH/N1S,118 (935289144118) | 854233 | - |
TDF8591TH/N1TJ (935298696118) | 854233 | - |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
TDF8591TH/N1,118 (935282875118) | - | 2001-12-31 | 2002-06-30 | TDF8591TH/N1S,118 (935289144118) |
TDF8591TH/N1S,118 (935289144118) | - | 2009-12-31 | 2010-06-30 | TDF8591TH/N1TJ (935298696118) |
TDF8591TH/N1TJ (935298696118) | NOTICE | 2020-08-31 | 2020-11-30 | - |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
TDF8591TH/N1TJ (935298696118) | 2019-11-30 | 2019-12-01 | 201910009DN | 2019_11_IDA_DN201910009 |
Archived content is no longer updated and is made available for historical reference only.
The TDF8591TH is a high-efficiency class-D audio power amplifier with low power dissipation for application in car audio systems. The typical output power is 2 x 100 W into 4 Ω.
The TDF8591TH is available in an HSOP24 power package with a small internal heat sink. Depending on the supply voltage and load conditions, a small or even no external heat sink is required. The amplifier operates over a wide supply voltage range from +-14 V to +-29 V and consumes a low quiescent current.