Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
12NC: 935205540112
Details
Order
12NC: 935205540118
Details
Order
12NC: 935261075112
Details
Order
12NC: 935261075118
Details
Order
12NC: 935274384118
Details
Order
Parameter | Value |
---|---|
Security Status | COMPANY PUBLIC |
Description | TDA9810T |
Parameter | Value |
---|---|
Number of pins | 24 |
Package Style | SO |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC |
---|---|---|---|---|---|
TDA9810T/V1,112(935205540112) | No | No | - | REACH SVHC | |
TDA9810T/V1,118(935205540118) | No | No | - | REACH SVHC | |
TDA9810T/V2,112(935261075112) | No | No | - | REACH SVHC | |
TDA9810T/V2,118(935261075118) | Yes | Yes | No | REACH SVHC | |
TDA9810T/V2/M1,118(935274384118) | No | No | - | REACH SVHC |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
TDA9810T/V1,112 (935205540112) | - | - | - | - | - |
TDA9810T/V1,118 (935205540118) | - | - | - | - | - |
TDA9810T/V2,112 (935261075112) | - | - | - | - | - |
TDA9810T/V2,118 (935261075118) | - | 1 | 1 | 240 | 260 |
TDA9810T/V2/M1,118 (935274384118) | - | - | - | - | - |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
TDA9810T/V1,112 (935205540112) | 854239 |
TDA9810T/V1,118 (935205540118) | 854239 |
TDA9810T/V2,112 (935261075112) | 854239 |
TDA9810T/V2,118 (935261075118) | 854239 |
TDA9810T/V2/M1,118 (935274384118) | 854239 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
TDA9810T/V1,112 (935205540112) | - | 2009-12-31 | 2011-06-30 | - |
TDA9810T/V1,118 (935205540118) | - | 2009-12-31 | 2011-06-30 | - |
TDA9810T/V2,112 (935261075112) | - | 2011-10-31 | 2012-01-31 | None |
TDA9810T/V2,118 (935261075118) | - | 2017-02-28 | 2017-05-31 | None |
Archived content is no longer updated and is made available for historical reference only.