TDA8953TH Product Information|NXP

Buy Options

TDA8953TH/N1,112

No Longer Manufactured

12NC: 935288743112

Details

Order

Operating Features

ParameterValue
Security Status
COMPANY PUBLIC
Description
2 x 210 W class-D power amplifier
ParameterValue
Number of pins
24
Package Style
HSOP

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
TDA8953TH/N1,112(935288743112)
No
Yes
Certificate Of Analysis (CoA)
No
EREACH SVHC
2060.954

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
TDA8953TH/N1,112
(935288743112)
No
1
1
225
245

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerCCATS
TDA8953TH/N1,112
(935288743112)
854233
-

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery DateReplacement
TDA8953TH/N1,112
(935288743112)
NOTICE
2021-05-31
2022-12-31
-

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
TDA8953TH/N1,112
(935288743112)
2019-11-302019-12-01201910009DN2019_11_IDA_DN201910009

More about TDA8953

The TDA8953 is a stereo or mono high-efficiency Class D audio power amplifier in a single IC featuring low power dissipation. It is designed to deliver up to 2 x 210 W into a 4 Ω load in a stereo Single-Ended (SE) application, or 1 x 420 W into an 8 Ω load in a mono Bridge-Tied Load (BTL) application.

It combines the benefits of Class D efficiency (≈93 % into a 4 Ω load) with audiophile sound quality comparable to that associated with Class AB amplification.

The amplifier operates over a wide supply voltage range from ±12.5 V to ±42.5 V and features low quiescent current consumption.