TDA8946AJ Product Information|NXP

Buy Options

TDA8946AJ/N2,112

No Longer Manufactured

12NC: 935270283112

Details

Order

Operating Features

ParameterValue
Security Status
COMPANY PUBLIC
Description
2 x 15 W BTL audio amplifier with DC gain control
ParameterValue
Number of pins
17
Package Style
DBS

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
TDA8946AJ/N2,112(935270283112)
Yes
Yes
No
GREACH SVHC
4772.0

Quality

Part/12NCSafe Assure Functional SafetyPeak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free Soldering
TDA8946AJ/N2,112
(935270283112)
-
220
240

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
TDA8946AJ/N2,112
(935270283112)
854233

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery DateReplacement
TDA8946AJ/N2,112
(935270283112)
-
2001-12-31
2002-06-30
None

More about TDA8946AJ

Archived content is no longer updated and is made available for historical reference only.

The TDA8946AJ is a dual-channel audio power amplifier with DC gain control. It has an output power of 2x15 W at an 8 Ω load and an 18 V supply. The circuit contains two Bridge-Tied Load (BTL) amplifiers with an all-NPN output stage and standby/mute logic. The overall gain can be adjusted from +30 dB down to -50 dB using a DC control voltage. This feature can be used for volume control or for a preset gain. The TDA8946AJ comes in a 17-pin DIL-bent-SIL (DBS) power package and is pin compatible with the TDA8946J.