Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
12NC: 935059280112
Details
Order
12NC: 935284508112
Details
Order
Parameter | Value |
---|---|
Security Status | COMPANY PUBLIC |
Description | 2 x 40 W/2 Ohm stereo BTL car radio power amplifier with diagnostic facility |
Parameter | Value |
---|---|
Number of pins | 13 |
Package Style | DBS |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
TDA8560Q/N1,112(935059280112) | Yes | Yes | No | REACH SVHC | 4602.45 | |
TDA8560Q/N1C,112(935284508112) | Yes | Yes | No | REACH SVHC | 4634.54 |
Part/12NC | Safe Assure Functional Safety |
---|---|
TDA8560Q/N1,112 (935059280112) | No |
TDA8560Q/N1C,112 (935284508112) | - |
Part/12NC | Harmonized Tariff (US)Disclaimer | CCATS |
---|---|---|
TDA8560Q/N1,112 (935059280112) | 854233 | |
TDA8560Q/N1C,112 (935284508112) | 854233 | - |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
TDA8560Q/N1,112 (935059280112) | - | 2001-01-30 | 2001-01-31 | TDA8560Q/N1C,112 (935284508112) |
TDA8560Q/N1C,112 (935284508112) | - | 2001-12-31 | 2001-12-31 | None |
Archived content is no longer updated and is made available for historical reference only.
The TDA8560Q is an integrated class-B output amplifier in a 13-lead single-in-line (SIL) power package. It contains 2 x 40 W/2 Ω amplifiers in BTL configuration.
The device is primarily developed for car radio applications.