Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
SO20: plastic, small outline package; 20 leads; 1.27 mm pitch; 12.8 mm x 7.5 mm x 2.65 mm body
12NC: 935260937112
Details
Order
12NC: 935260937118
Details
Order
12NC: 935260937512
Details
Order
12NC: 935260937518
Details
Order
Parameter | Value |
---|---|
THD+N (%) | 0.3 |
Po (W) | 3.5 |
PSRR | 46 |
Output configuration | BTL |
Typical Load (Ohm) | 16 |
Speaker impedance (BTL / SE) | 16 |
Parameter | Value |
---|---|
Input format | Analog |
VP [min - max] (V) | 4.5 - 18 |
Class | AB |
SNR (dB) | - |
Volume control | DC |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
TDA7056AT/N2,112(935260937112) | No | No | - | REACH SVHC | - | |
TDA7056AT/N2,118(935260937118) | No | No | - | REACH SVHC | - | |
TDA7056AT/N2,512(935260937512) | Yes | Yes Certificate Of Analysis (CoA) | No | REACH SVHC | 485.3 | |
TDA7056AT/N2,518(935260937518) | Yes | Yes Certificate Of Analysis (CoA) | No | REACH SVHC | 485.3 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
TDA7056AT/N2,112 (935260937112) | - | - | - | - | - |
TDA7056AT/N2,118 (935260937118) | - | - | - | - | - |
TDA7056AT/N2,512 (935260937512) | No | 1 | 2 | 240 | 260 |
TDA7056AT/N2,518 (935260937518) | No | 1 | 2 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
TDA7056AT/N2,112 (935260937112) | 854233 |
TDA7056AT/N2,118 (935260937118) | 854233 |
TDA7056AT/N2,512 (935260937512) | 854233 |
TDA7056AT/N2,518 (935260937518) | 854233 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
TDA7056AT/N2,112 (935260937112) | - | - | - | TDA7056AT/N2,512 (935260937512) |
TDA7056AT/N2,118 (935260937118) | - | - | - | TDA7056AT/N2,518 (935260937518) |
TDA7056AT/N2,512 (935260937512) | - | 2016-12-30 | 2017-06-30 | - |
TDA7056AT/N2,518 (935260937518) | - | 2016-12-30 | 2017-06-30 | - |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
TDA7056AT/N2,512 (935260937512) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
TDA7056AT/N2,518 (935260937518) | ||||
TDA7056AT/N2,518 (935260937518) | 2017-01-13 | 2017-04-13 | 201701008I | Last time buy date extension |
Archived content is no longer updated and is made available for historical reference only.
The TDA7056AT is a mono Bridge-Tied Load (BTL) output amplifier with DC volume control. It is designed for use in TVs and monitors, but is also suitable for battery-fed portable recorders and radios. The device is contained in a 20-lead small outline package.
A Missing Current Limiter (MCL) is built in. The MCL circuit is activated when the difference in current between the output terminal of each amplifier exceeds 100 mA (300 mA typ.). This level of 100 mA allows for Single-Ended (SE) headphone applications.