Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
12NC: 935054410112
Details
Order
Parameter | Value |
---|---|
Po (W) | 1.1 |
Output configuration | BTL |
Speaker impedance (BTL / SE) | 8; 16 |
Input format | Analog |
Parameter | Value |
---|---|
VP [min - max] (V) | 4.5 - 18 |
Class | AB |
Volume control | DC |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
TDA7052A/N2,112(935054410112) | Yes | Yes | No | REACH SVHC | 451.0 |
Part/12NC | Safe Assure Functional Safety |
---|---|
TDA7052A/N2,112 (935054410112) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
TDA7052A/N2,112 (935054410112) | 854233 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date |
---|---|---|---|
TDA7052A/N2,112 (935054410112) | - | 2002-12-31 | 2002-12-31 |
Archived content is no longer updated and is made available for historical reference only.
The TDA7052A/AT are mono BTL output amplifiers with DC volume control. They are designed for use in TV and monitors, but also suitable for battery-fed portable recorders and radios.
Missing Current Limiter (MCL)
A MCL protection circuit is built-in. The MCL circuit is activated when the difference in current between the output terminal of each amplifier exceeds 100 mA (typical 300 mA). This level of 100 mA allows for headphone applications (single-ended).