TDA3681TH Product Information|NXP

Buy Options

TDA3681TH/N2S,518

End of Life

12NC: 935289318518

Details

Order

TDA3681TH/N1,112

No Longer Manufactured

12NC: 935269188112

Details

Order

TDA3681TH/N1,118

No Longer Manufactured

12NC: 935269188118

Details

Order

TDA3681TH/N2,112

No Longer Manufactured

12NC: 935275337112

Details

Order

TDA3681TH/N2,118

No Longer Manufactured

12NC: 935275337118

Details

Order

TDA3681TH/N2,518

No Longer Manufactured

12NC: 935275337518

Details

Order

TDA3681TH/N2C,518

No Longer Manufactured

12NC: 935285818518

Details

Order

TDA3681TH/N2/S435C

No Longer Manufactured

12NC: 935285819518

Details

Order

TDA3681TH/N2S435C,

No Longer Manufactured

12NC: 935285819512

Details

Order

Operating Features

ParameterValue
Security Status
COMPANY PUBLIC
Description
Multiple voltage regulator with switch and ignition buffer
ParameterValue
Number of pins
20
Package Style
HSOP

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
TDA3681TH/N1,112(935269188112)
No
No
-
REACH SVHC
-
TDA3681TH/N1,118(935269188118)
No
No
-
REACH SVHC
-
TDA3681TH/N2,112(935275337112)
No
No
-
REACH SVHC
-
TDA3681TH/N2,118(935275337118)
No
No
-
REACH SVHC
-
TDA3681TH/N2,518(935275337518)
No
No
-
REACH SVHC
-
TDA3681TH/N2C,518(935285818518)
No
No
-
REACH SVHC
-
TDA3681TH/N2/S435C(935285819518)
No
Yes
No
EREACH SVHC
2125.0
TDA3681TH/N2S435C,(935285819512)
No
No
-
REACH SVHC
-
TDA3681TH/N2S,518(935289318518)
No
Yes
Certificate Of Analysis (CoA)
No
EREACH SVHC
955.3515293749999

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
TDA3681TH/N1,112
(935269188112)
-
-
-
-
-
TDA3681TH/N1,118
(935269188118)
-
-
-
-
-
TDA3681TH/N2,112
(935275337112)
-
-
-
-
-
TDA3681TH/N2,118
(935275337118)
-
-
-
-
-
TDA3681TH/N2,518
(935275337518)
-
-
-
-
-
TDA3681TH/N2C,518
(935285818518)
-
-
-
-
-
TDA3681TH/N2/S435C
(935285819518)
-
1
1
225
245
TDA3681TH/N2S435C,
(935285819512)
-
-
-
-
-
TDA3681TH/N2S,518
(935289318518)
No
3
3
225
245

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
TDA3681TH/N1,112
(935269188112)
854231
TDA3681TH/N1,118
(935269188118)
854231
TDA3681TH/N2,112
(935275337112)
854231
TDA3681TH/N2,118
(935275337118)
854231
TDA3681TH/N2,518
(935275337518)
854231
TDA3681TH/N2C,518
(935285818518)
854231
TDA3681TH/N2/S435C
(935285819518)
854231
TDA3681TH/N2S435C,
(935285819512)
854231
TDA3681TH/N2S,518
(935289318518)
854231

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery DateReplacement
TDA3681TH/N1,112
(935269188112)
-
2004-04-30
2004-07-30
None
TDA3681TH/N1,118
(935269188118)
-
2004-04-30
2004-07-30
None
TDA3681TH/N2,118
(935275337118)
-
-
-
TDA3681TH/N2,518
(935275337518)
TDA3681TH/N2,518
(935275337518)
-
2015-06-30
2015-12-31
TDA3681TH/N2C,518
(935285818518)
TDA3681TH/N2C,518
(935285818518)
-
2007-06-30
2007-12-31
None
TDA3681TH/N2/S435C
(935285819518)
-
2001-12-31
2002-06-30
-
TDA3681TH/N2S435C,
(935285819512)
-
2001-12-31
2002-03-31
-
TDA3681TH/N2S,518
(935289318518)
-
-
-
None

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
TDA3681TH/N2S,518
(935289318518)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label

More about TDA3681

The TDA3681 is a multiple output voltage regulator with a power switch and an ignition buffer. It is intended for use in car radios with or without a microcontroller. The TDA3681 contains the following:

  • Four fixed voltage regulators with a foldback current protection (regulators 1, 2, 3 and 4). Regulator 2, which is intended to supply a microcontroller, also operates during load dump and thermal shutdown
  • Regulators 3 and 4 have a second supply pin that can be connected to a lower supply voltage (>6.5 V) to reduce the power dissipation
  • A power switch with protection, operated by a control input
  • Reset and hold outputs that can be used to interface with the microcontroller; the reset signal can be used to call up the microcontroller
  • Both supply pins can withstand load dump pulses and negative supply voltages
  • Regulator 2, which is in regulation at a backup voltage above 6.5 V
  • A provision for the use of a reserve supply capacitor that will hold enough energy for regulator 2 (5 V continuous) to allow a microcontroller to prepare for loss of voltage
  • An ignition input Schmitt trigger with push-pull output stage.