TDA3608Q Product Information|NXP

Buy Options

TDA3608Q/N3C,112

No Longer Manufactured

12NC: 935285804112

Details

Order

Operating Features

ParameterValue
Security Status
COMPANY PUBLIC
Description
Multiple voltage regulators with switch
ParameterValue
Number of pins
13
Package Style
DBS

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
TDA3608Q/N3,112(935262924112)
No
No
-
REACH SVHC
-
TDA3608Q/N3C,112(935285804112)
Yes
Yes
No
GREACH SVHC
4600.61

Quality

Part/12NCSafe Assure Functional Safety
TDA3608Q/N3,112
(935262924112)
-
TDA3608Q/N3C,112
(935285804112)
-

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
TDA3608Q/N3,112
(935262924112)
854231
TDA3608Q/N3C,112
(935285804112)
854231

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery DateReplacement
TDA3608Q/N3,112
(935262924112)
-
2002-06-30
2002-12-31
TDA3608Q/N3C,112
(935285804112)
TDA3608Q/N3C,112
(935285804112)
-
2001-12-31
2001-12-31
None

More about TDA3608Q

Archived content is no longer updated and is made available for historical reference only.

The TDA3608 is a multiple output voltage regulator with a power switch, intended for use in car radios with or without a microcontroller. It contains:

  • Two fixed output voltage regulators with a foldback current protection (regulator 1 and regulator 3) and one fixed output voltage regulator (regulator 2) intended to supply a microcontroller, which also operates during load dump and thermal shutdown
  • A power switch with protections, operated by an enable input
  • Reset and hold outputs that can be used to interface with the microcontroller; the reset output can be used to call up the microcontroller and the hold output indicates that the regulator 1 output voltage is available and within the range
  • A supply pin which can withstand load dump pulses and negative supply voltages
  • Regulator 2 which is switched on at a backup voltage higher than 6.5 V and switched off when the regulator 2 output drops below 1.9 V
  • A provision for the use of a reserve (backup) supply capacitor that will hold enough energy for regulator 2 (5 V continuous) to allow a microcontroller to prepare for loss of voltage.
More