TDA18272HN Product Information|NXP

Buy Options

Operating Features

ParameterValue
Supply voltage
3,3
CSO / CTB [Typ] (dB/dB)
-52/-65
Noise figure [Typ] (dB)
5
Return loss [Typ] (input (dB))
-8
Cable type
Y
Terrestrial type
Y
Total power consumption [Typ] (mW)
920
PAL, SECAM, NTSC
Y
DVB-T
Y
DVB-T2
Y
ParameterValue
DVB-C
Y
DVB-C2
Y
DVB-H
Y
ATSC
Y
ISDB-T / DTMB
Y
Frequency range (MHz)
42 - 870
Phase noise @ 10KHz [Typ] (dBc/Hz)
-93
Phase noise @ 1KHz [Typ] (dBc/Hz)
-94
1 dB input compression point [min]
124

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
TDA18272HN/M/C1,51(935289816518)
Yes
Yes
Yes
DREACH SVHC
94.63690799999999
TDA18272HN/M/C1,55(935289816551)
Yes
Yes
Yes
DREACH SVHC
94.63690799999999
TDA18272HN/MC1,557(935289816557)
Yes
Yes
Yes
DREACH SVHC
94.63690799999999
TDA18272HN/M/C1/S1(935291895557)
Yes
Yes
Yes
DREACH SVHC
94.63690799999999
TDA18272HN/M/C1S1,(935291895518)
Yes
Yes
Yes
DREACH SVHC
94.63690799999999
TDA18272HN/M/C1S1:(935291895551)
Yes
Yes
Yes
DREACH SVHC
94.63690799999999
TDA18272HN/M/C1/S2(935293593518)
Yes
Yes
Yes
DREACH SVHC
94.94871599999999
TDA18272HN/M/C1S2,(935293593557)
Yes
Yes
Yes
DREACH SVHC
94.94871599999999
TDA18272HN/M/C1S2:(935293593551)
Yes
Yes
Yes
DREACH SVHC
94.94871599999999
TDA18272HN/S/C1,51(935290767518)
Yes
Yes
Yes
DREACH SVHC
94.62533599999999
TDA18272HN/S/C1,55(935290767557)
Yes
Yes
Yes
DREACH SVHC
94.62533599999999
TDA18272HN/S/C1:55(935290767551)
Yes
Yes
Yes
DREACH SVHC
94.62533599999999
TDA18272HN/S/C1/S1(935291936518)
Yes
Yes
Yes
DREACH SVHC
94.62533599999999
TDA18272HN/S/C1S1,(935291936557)
Yes
Yes
Yes
DREACH SVHC
94.62533599999999
TDA18272HN/SC1S1,5(935291936551)
Yes
Yes
Yes
DREACH SVHC
94.62533599999999

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
TDA18272HN/M/C1,51
(935289816518)
No
3
3
240
260
TDA18272HN/M/C1,55
(935289816551)
No
3
3
240
260
TDA18272HN/MC1,557
(935289816557)
No
3
3
240
260
TDA18272HN/M/C1/S1
(935291895557)
-
3
3
240
260
TDA18272HN/M/C1S1,
(935291895518)
-
3
3
240
260
TDA18272HN/M/C1S1:
(935291895551)
-
3
3
240
260
TDA18272HN/M/C1/S2
(935293593518)
No
3
3
240
260
TDA18272HN/M/C1S2,
(935293593557)
No
3
3
240
260
TDA18272HN/M/C1S2:
(935293593551)
No
3
3
240
260
TDA18272HN/S/C1,51
(935290767518)
No
3
3
240
260
TDA18272HN/S/C1,55
(935290767557)
No
3
3
240
260
TDA18272HN/S/C1:55
(935290767551)
No
3
3
240
260
TDA18272HN/S/C1/S1
(935291936518)
-
3
3
240
260
TDA18272HN/S/C1S1,
(935291936557)
-
3
3
240
260
TDA18272HN/SC1S1,5
(935291936551)
-
3
3
240
260

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
TDA18272HN/M/C1,51
(935289816518)
854239
TDA18272HN/M/C1,55
(935289816551)
854239
TDA18272HN/MC1,557
(935289816557)
854239
TDA18272HN/M/C1/S1
(935291895557)
854239
TDA18272HN/M/C1S1,
(935291895518)
854239
TDA18272HN/M/C1S1:
(935291895551)
854239
TDA18272HN/M/C1/S2
(935293593518)
854239
TDA18272HN/M/C1S2,
(935293593557)
854239
TDA18272HN/M/C1S2:
(935293593551)
854239
TDA18272HN/S/C1,51
(935290767518)
854239
TDA18272HN/S/C1,55
(935290767557)
854239
TDA18272HN/S/C1:55
(935290767551)
854239
TDA18272HN/S/C1/S1
(935291936518)
854239
TDA18272HN/S/C1S1,
(935291936557)
854239
TDA18272HN/SC1S1,5
(935291936551)
854239

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery DateReplacement
TDA18272HN/M/C1,51
(935289816518)
-
2015-09-30
2015-12-31
None
TDA18272HN/M/C1,55
(935289816551)
-
2015-09-30
2015-12-31
None
TDA18272HN/MC1,557
(935289816557)
-
2015-09-30
2015-12-31
None
TDA18272HN/M/C1/S1
(935291895557)
-
1999-01-30
1999-12-31
TDA18272HN/MC1,557
(935289816557)
TDA18272HN/M/C1S1,
(935291895518)
-
1999-01-30
1999-12-31
TDA18272HN/M/C1,51
(935289816518)
TDA18272HN/M/C1S1:
(935291895551)
-
1999-01-30
1999-12-31
TDA18272HN/M/C1,55
(935289816551)
TDA18272HN/M/C1/S2
(935293593518)
-
2015-09-30
2015-12-31
-
TDA18272HN/M/C1S2,
(935293593557)
-
2015-09-30
2015-12-31
-
TDA18272HN/M/C1S2:
(935293593551)
-
2015-09-30
2015-12-31
-
TDA18272HN/S/C1,51
(935290767518)
-
2015-09-30
2015-12-31
None
TDA18272HN/S/C1,55
(935290767557)
-
2015-09-30
2015-12-31
None
TDA18272HN/S/C1:55
(935290767551)
-
2015-09-30
2015-12-31
None
TDA18272HN/S/C1/S1
(935291936518)
-
1999-01-30
1999-12-31
TDA18272HN/S/C1,51
(935290767518)
TDA18272HN/S/C1S1,
(935291936557)
-
1999-01-30
1999-12-31
TDA18272HN/S/C1,55
(935290767557)
TDA18272HN/SC1S1,5
(935291936551)
-
1999-01-30
1999-12-31
TDA18272HN/S/C1:55
(935290767551)

More about TDA18272HN

Archived content is no longer updated and is made available for historical reference only.

The TDA18272HN is a Silicon Tuner designed for terrestrial and cable TV reception for both analog and digital signals. TDA18272HN/M (Leader) is to be used as a stand-alone tuner IC or Leader in dual tuner application. TDA18272HN/S (Follower) is only to be used as Follower Silicon Tuner in dual tuner application.

The TDA18272HN supports all analog and digital TV standards and delivers a LOW IF (LIF) signal to a demodulator for analog TV and/or a channel demodulator for digital TV