TDA18260HN Product Information|NXP

Buy Options

TDA18260HN/C1,518

No Longer Manufactured

12NC: 935292432518

Details

Order

TDA18260HN/C1,551

No Longer Manufactured

12NC: 935292432551

Details

Order

TDA18260HN/C1,557

No Longer Manufactured

12NC: 935292432557

Details

Order

Operating Features

ParameterValue
Supply voltage
3,3
CSO / CTB [Typ] (dB/dB)
-64/-60
Noise figure [Typ] (dB)
6
Return loss [Typ] (input (dB))
-8
Cable type
Y
Total power consumption [Typ] (mW)
1600
DVB-C
Y
ParameterValue
DVB-C2
Y
Frequency range (MHz)
42 - 1002
Phase noise @ 10KHz [Typ] (dBc/Hz)
-85
RSSI Accuracy Abs. [Typ] (dB)
3
RSSI Accuracy Rel. [Typ] (dB)
0.5
Dual tuner
Y
Loop-Through (LT)
Y

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
TDA18260HN/C1,518(935292432518)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
138.32595
TDA18260HN/C1,551(935292432551)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
138.32595
TDA18260HN/C1,557(935292432557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
138.32595

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
TDA18260HN/C1,518
(935292432518)
No
3
3
240
260
TDA18260HN/C1,551
(935292432551)
No
3
3
240
260
TDA18260HN/C1,557
(935292432557)
No
3
3
240
260

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
TDA18260HN/C1,518
(935292432518)
854239
TDA18260HN/C1,551
(935292432551)
854239
TDA18260HN/C1,557
(935292432557)
854239

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
TDA18260HN/C1,518
(935292432518)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
TDA18260HN/C1,551
(935292432551)
TDA18260HN/C1,557
(935292432557)

More about TDA18260HN

The TDA18260HN is a dual Silicon Tuner IC designed specifically for high definition multi-tuner cable Set-Top Boxes (STBs) supporting single streaming and multi-streaming PVR STBs with watch, record, video-on-demand and in-home video distribution capability.

Used in conjunction with the TDA10025HN (dual digital channel demodulator), the TDA18260HN covers all worldwide digital cable standards.

  • The TDA18260HN ensures a low system cost as:
    • Costly components such as low noise amplifiers, Surface Acoustic Wave (SAW) filters and incremental crystal oscillators have been eliminated from the system Bill Of Materials (BOM)
  • The TDA18260HN high performance Silicon Tuner meets today’s digital cable TV reception needs with:
    • Matched performance levels for leader and follower tuners
    • Low power consumption
    • High linearity
    • Low noise figure
  • The TDA18260HN ensures ease of use with:
    • Easy on-board integration
    • Efficient and effective PCB design
    • Reduced external components