TDA18254AHN Product Information|NXP

Buy Options

TDA18254AHN/C1,551

No Longer Manufactured

12NC: 935290211551

Details

Order

TDA18254AHN/C1,557

No Longer Manufactured

12NC: 935290211557

Details

Order

TDA18254AHN/C1/S1,

No Longer Manufactured

12NC: 935293595551

Details

Order

TDA18254AHN/C1S1:5

No Longer Manufactured

12NC: 935293595557

Details

Order

TDA18254AHN/C1/S3,

No Longer Manufactured

12NC: 935298514518

Details

Order

Operating Features

ParameterValue
Supply voltage
3,3
CSO / CTB [Typ] (dB/dB)
-60/-60
Noise figure [Typ] (dB)
7.5
Return loss [Typ] (input (dB))
-8
Cable type
Y
Total power consumption [Typ] (mW)
920
DVB-C
Y
ParameterValue
DVB-C2
Y
Frequency range (MHz)
51 - 1002
Phase noise @ 10KHz [Typ] (dBc/Hz)
-85
RSSI Accuracy Abs. [Typ] (dB)
5
RSSI Accuracy Rel. [Typ] (dB)
1.5
Loop-Through (LT)
Y

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
TDA18254AHN/C1,551(935290211551)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
124.51822788000001
TDA18254AHN/C1,557(935290211557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
124.51822788000001
TDA18254AHN/C1/S1,(935293595551)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
135.51822788
TDA18254AHN/C1S1,5(935293595518)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
135.51822788
TDA18254AHN/C1S1:5(935293595557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
135.51822788
TDA18254AHN/C1/S3,(935298514518)
Yes
Yes
Yes
DREACH SVHC
129.10653288

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
TDA18254AHN/C1,551
(935290211551)
No
3
3
240
260
TDA18254AHN/C1,557
(935290211557)
No
3
3
240
260
TDA18254AHN/C1/S1,
(935293595551)
No
3
3
240
260
TDA18254AHN/C1S1,5
(935293595518)
No
3
3
240
260
TDA18254AHN/C1S1:5
(935293595557)
No
3
3
240
260
TDA18254AHN/C1/S3,
(935298514518)
No
3
3
240
260

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
TDA18254AHN/C1,551
(935290211551)
854239
TDA18254AHN/C1,557
(935290211557)
854239
TDA18254AHN/C1/S1,
(935293595551)
854239
TDA18254AHN/C1S1,5
(935293595518)
854239
TDA18254AHN/C1S1:5
(935293595557)
854239
TDA18254AHN/C1/S3,
(935298514518)
854239

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery Date
TDA18254AHN/C1/S3,
(935298514518)
-
2016-03-31
2016-06-30

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
TDA18254AHN/C1,551
(935290211551)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
TDA18254AHN/C1,557
(935290211557)
TDA18254AHN/C1/S1,
(935293595551)
TDA18254AHN/C1S1,5
(935293595518)
TDA18254AHN/C1S1:5
(935293595557)

More about TDA18250_18254

The TDA18250A is a silicon tuner designed specifically for worldwide cable and terrestrial digital Set Top Boxes (STB).

  • The TDA18250A ensures a low system cost by saving external components such as:
    • Low-Noise Amplifiers
    • Surface Acoustic Wave (SAW) filters
    • RF splitter

Moreover, thanks to its 8 kV ESD capability, EIA/JESD22-A114 (HBM), on the RF input pin and the loop-through pin, the application level ESD protection can be reduced.

  • The TDA18250A silicon tuner meets current and future digital cable and terrestrial TV reception with:
    • Low-power consumption
    • High linearity
    • Very low noise figure (3.8 dB typical)
    • High immunity to wireless interferers (WLAN, LTE and GSM)
  • The TDA18250A ensures ease of use with:
    • Easy on-board integration
    • Efficient and effective PCB design
    • Reduced external components
    • Integrated Zero Power Loop-Through (ZPLT)

More