Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
HVQFN40: plastic thermal enhanced very thin quad flat package; no leads; 40 terminals; body 6 x 6 x 0.85 mm
12NC: 935290832518
Details
Order
12NC: 935290832551
Details
Order
12NC: 935290832557
Details
Order
12NC: 935298282557
Details
Order
Parameter | Value |
---|---|
Supply voltage | 3,3 |
CSO / CTB [Typ] (dB/dB) | -52/-65 |
Noise figure [Typ] (dB) | 5 |
Return loss [Typ] (input (dB)) | -8 |
Cable type | Y |
Terrestrial type | Y |
Total power consumption [Typ] (mW) | 790 |
DVB-T | Y |
DVB-T2 | Y |
DVB-C | Y |
Parameter | Value |
---|---|
DVB-C2 | Y |
DVB-H | Y |
ATSC | Y |
ISDB-T / DTMB | Y |
Frequency range (MHz) | 42 - 870 |
Phase noise @ 10KHz [Typ] (dBc/Hz) | -93 |
Phase noise @ 1KHz [Typ] (dBc/Hz) | -94 |
1 dB input compression point [min] | 124 |
Loop-Through (LT) | Y |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
TDA18219HN/C1,518(935290832518) | Yes | Yes | Yes | REACH SVHC | 94.630371 | |
TDA18219HN/C1,551(935290832551) | Yes | Yes | Yes | REACH SVHC | 94.630371 | |
TDA18219HN/C1,557(935290832557) | Yes | Yes | Yes | REACH SVHC | 94.630371 | |
TDA18219HN/C1/S1,5(935298282557) | Yes | Yes | Yes | REACH SVHC | 94.68349500000001 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
TDA18219HN/C1,518 (935290832518) | No | 3 | 3 | 240 | 260 |
TDA18219HN/C1,551 (935290832551) | No | 3 | 3 | 240 | 260 |
TDA18219HN/C1,557 (935290832557) | No | 3 | 3 | 240 | 260 |
TDA18219HN/C1/S1,5 (935298282557) | No | 3 | 3 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
TDA18219HN/C1,518 (935290832518) | 854239 |
TDA18219HN/C1,551 (935290832551) | 854239 |
TDA18219HN/C1,557 (935290832557) | 854239 |
TDA18219HN/C1/S1,5 (935298282557) | 854239 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
TDA18219HN/C1,518 (935290832518) | - | 2016-03-31 | 2016-06-30 | None |
TDA18219HN/C1,551 (935290832551) | - | 2016-03-31 | 2016-06-30 | None |
TDA18219HN/C1,557 (935290832557) | - | 2016-03-31 | 2016-06-30 | None |
TDA18219HN/C1/S1,5 (935298282557) | - | 2016-03-31 | 2016-06-30 | - |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
TDA18219HN/C1,557 (935290832557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
Archived content is no longer updated and is made available for historical reference only.
The TDA18219HN supports all digital TV standards and delivers a LOW IF (LIF) signal to a channel demodulator for digital TV. Standards that are covered include DVB-T/T2, ISDB-T, DTMB, ATSC and DVB-C.
The TDA18219HN facilitates design-ins by: