Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
HVQFN36: plastic thermal enhanced very thin quad flat package; no leads; 36 terminals; 0.5 mm pitch; 6 mm x 6 mm x 0.85 mm body
12NC: 935297798518
Details
Order
12NC: 935297798551
Details
Order
12NC: 935297798557
Details
Order
Parameter | Value |
---|---|
Security Status | COMPANY PUBLIC |
Description | Cable pre-processor and low-power silicon tuner |
Parameter | Value |
---|---|
Number of pins | 36 |
Package Style | HVQFN |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
TDA18204HN/C1,518(935297798518) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 90.609128 | |
TDA18204HN/C1,551(935297798551) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 90.609128 | |
TDA18204HN/C1,557(935297798557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 90.609128 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
TDA18204HN/C1,518 (935297798518) | No | 3 | 3 | 240 | 260 |
TDA18204HN/C1,551 (935297798551) | No | 3 | 3 | 240 | 260 |
TDA18204HN/C1,557 (935297798557) | No | 3 | 3 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
TDA18204HN/C1,518 (935297798518) | 854239 |
TDA18204HN/C1,551 (935297798551) | 854239 |
TDA18204HN/C1,557 (935297798557) | 854239 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
TDA18204HN/C1,518 (935297798518) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
TDA18204HN/C1,551 (935297798551) | ||||
TDA18204HN/C1,557 (935297798557) | ||||
TDA18204HN/C1,518 (935297798518) | 2018-12-19 | 2018-12-20 | 201711018DNU02 | Product Discontinuation Notice - Align SOIC EOL Dates |
TDA18204HN/C1,551 (935297798551) | ||||
TDA18204HN/C1,557 (935297798557) |
TDA18204HN is a cable pre-processor coupled with a low-power silicon tuner to address the front-end part of cable modems and gateways.
The cable pre-processor allows for smooth signal processing by a wideband receiver connected to its output. It inputs single ended cable signal and provides amplification, tilt compensation in the 42 MHz to 1 GHz bandwidth, low-pass filtering to reject signals above 1 GHz and provides a balanced output signal.
The low-power silicon tuner can be used for the battery-powered “emergency call” function of the Cable gateways. It provides a single channel reception using as small power as possible. The output signal of the low-power silicon tuner section is a low-IF signal, interfacing a narrowband ADC at system level.
TDA18204HN copes with all cable standards worldwide and interfaces ideally to NXP® Full Spectrum Transceiver (FST) product family to make the full multi-stream RF front end of a cable receiver or cable modem in a very small form factor, while providing with no additional component the low-power path for VoIP in battery operated mode.