Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
12NC: 935049260112
Details
Order
Parameter | Value |
---|---|
Security Status | COMPANY PUBLIC |
Description | TDA1557Q |
Parameter | Value |
---|---|
Number of pins | 13 |
Package Style | DBS |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
TDA1557Q/N2,112(935049260112) | Yes | Yes | No | REACH SVHC | 4595.0 |
Part/12NC | Safe Assure Functional Safety |
---|---|
TDA1557Q/N2,112 (935049260112) | - |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
TDA1557Q/N2,112 (935049260112) | 854233 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
TDA1557Q/N2,112 (935049260112) | - | 2001-12-31 | 2002-06-30 | None |
Archived content is no longer updated and is made available for historical reference only.