Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
HTSSOP20: plastic thermal enhanced thin shrink small outline package; 20 leads; body width 4.4 mm; exposed die pad
12NC: 935268373112
Details
Order
12NC: 935268373118
Details
Order
Parameter | Value |
---|---|
Po (W) | 8 |
Output configuration | SE / BTL |
Speaker impedance (BTL / SE) | 4; 8 |
Input format | Analog |
Parameter | Value |
---|---|
VP [min - max] (V) | 8.5 - 18 |
Class | AB |
Power Down | Yes |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
TDA1517ATW/N1,112(935268373112) | Yes | Yes | No | REACH SVHC | 84.5 | |
TDA1517ATW/N1,118(935268373118) | Yes | Yes | No | REACH SVHC | 84.5 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
TDA1517ATW/N1,112 (935268373112) | No | 1 | 1 | 240 | 260 |
TDA1517ATW/N1,118 (935268373118) | No | 1 | 1 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
TDA1517ATW/N1,112 (935268373112) | 854233 |
TDA1517ATW/N1,118 (935268373118) | 854233 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date |
---|---|---|---|
TDA1517ATW/N1,112 (935268373112) | - | 1999-01-30 | 2000-03-31 |
TDA1517ATW/N1,118 (935268373118) | - | 1998-01-30 | 1998-12-31 |
Archived content is no longer updated and is made available for historical reference only.
The TDA1517ATW is an integrated class-AB output amplifier contained in a plastic heatsink thin shrink small outline package (HTSSOP20). The device is primarily developed for multimedia applications.