SOT527-1: HTSSOP20 | NXP Semiconductors

SOT527-1: HTSSOP20


Overview

plastic thermal enhanced thin shrink small outline package; 20 leads; body width 4.4 mm; exposed die pad
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HTSSOP20 surface mount double HTSSOP 4.4 x 6.5 x 0.9 20 plastic
Manufacture Code Reference Codes Issue Date
SOT527 MO-153(JEDEC 2005-11-02
Part Description Quick access
8 W BTL or 2 x 4 W SE power