T2080NSE8MQLB Product Information|NXP

Features


QorIQ,64b Power Arch,8x 1.2GHz threads,1.6GT/s DDR3/3L,4x10GE,crypto enabled,0C-105C,Rev1.1,LoPwr

Package


FBGA896: FBGA896, plastic, fine-pitch ball grid array; 896 balls; 0.8 mm pitch; 25 mm x 25 mm x 2.46 mm body

Buy Options

Operating Features

ParameterValue
Core: Number of cores (SPEC)
8
Core Type
e6500
Operating Frequency [Max] (MHz)
1200
Junction Temperature (Min to Max) (℃)
0 to 105
L2 Cache (Max) (KB)
2000
ParameterValue
L3 Cache (Max) (KB)
512
Ethernet Type
RGMII, SGMII, XAUI
PCIe
4
External Memory Supported
DDR3L SDRAM

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
T2080NSE8MQLB(935331854557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e1
REACH SVHC
6159.8

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
T2080NSE8MQLB
(935331854557)
No
3
250
30

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)CCATS
T2080NSE8MQLB
(935331854557)
854231
5A002A1
G146297

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
T2080NSE8MQLB
(935331854557)
2025-04-162025-05-26202504009IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
T2080NSE8MQLB
(935331854557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label

More about T2080

The 28 nm QorIQ T2080 and T2081 communications processors bring the architectural innovations of the T series flagship T4240, such as the 1.8 GHz dual-threaded e6500 core, into an eight virtual core mid-range platform at reduced power and price points.

The T2080 processor is primarily intended to succeed successful P3041 and P2041 mid-range series of quad-core devices as a control plane or integrated control and data plane processor. It provides an excellent migration path, as it offers 2x or better in core capability, cache size, SerDes bandwidth and Ethernet connectivity, within a similar power budget. It also provides a value-engineering opportunity for P4080 customers, as T2080 provides equivalent performance at much lower price and power.

The T2081 is a smaller-package version of the T2080, which is pin-compatible with the quad-core T1042. This provides T1042 customers an easy upgrade to higher performance if processing requirements increase. It also enables customers to reuse a single board for two different product performance levels.

More