T1042NSN7MQB Product Information|NXP

Buy Options

Operating Features

ParameterValue
Core: Number of cores (SPEC)
4
Core Type
e5500
Operating Frequency [Max] (MHz)
1200
Junction Temperature (Min to Max) (℃)
0 to 105
ParameterValue
L2 Cache (Max) (KB)
256
Ethernet Type
10/100 BaseT, 1G, 2.5G
External Memory Supported
DDR3L SDRAM, DDR4 SDRAM
Typical Power
5.5

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
T1042NSN7MQB(935325949557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e1
REACH SVHC
1482.8

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
T1042NSN7MQB
(935325949557)
No
3
250
30

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
T1042NSN7MQB
(935325949557)
854231
3A991A1

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
T1042NSN7MQB
(935325949557)
2025-04-162025-05-26202504009IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
T1042NSN7MQB
(935325949557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label

More about T1042

The QorIQ T1042 quad-core and T1022 dual-core communication processors support two or four integrated 64-bit e5500 Power Architecture® processor cores with high-performance data path acceleration architecture (DPAA) and network peripheral interfaces required for networking and telecommunications.

The T1 family of devices is a scalable, pin-compatible family of communications processors – and offers pin-compatible migration up to the higher-performance QorIQ T2081 device.