Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
1.8 V 28-bit 1 : 2 configurable registered buffer with parity for DDR2-800 RDIMM applications
12NC: 935282727518
Details
Order
12NC: 935283145518
Details
Order
Parameter | Value |
---|---|
Security Status | COMPANY PUBLIC |
Function | Latches/registered drivers |
Description | 1.8 V 28-bit 1 : 2 configurable registered buffer with parity for DDR2-800 RDIMM applications |
Parameter | Value |
---|---|
Number of pins | 176 |
Package Style | TFBGA |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
SSTUB32868ET/G,518(935282727518) | Yes | Yes | Yes | REACH SVHC | 222.814 | |
SSTUB32868ET/S,518(935283145518) | Yes | Yes | Yes | REACH SVHC | 220.0 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Free Soldering | Lead Soldering | Lead Free Soldering | |||
SSTUB32868ET/G,518 (935282727518) | - | 2 | 240 | 260 | |
SSTUB32868ET/S,518 (935283145518) | - | 2 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
SSTUB32868ET/G,518 (935282727518) | 854239 |
SSTUB32868ET/S,518 (935283145518) | 854239 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
SSTUB32868ET/G,518 (935282727518) | - | 2002-12-31 | 2002-12-31 | SSTUM32868ET,518 (935282729518) |
SSTUB32868ET/S,518 (935283145518) | - | 2002-12-31 | 2002-12-31 | SSTUM32868ET,518 (935282729518) |
Archived content is no longer updated and is made available for historical reference only.
The SSTUB32868 is a 1.8 V 28-bit 1 : 2 register specifically designed for use on two rank by four (2R × 4) and similar high-density Double Data Rate 2 (DDR2) memory modules. It is similar in function to the JEDEC-standard 14-bit DDR2 register, but integrates the functionality of the normally required two registers in a single package, thereby freeing up board real-estate and facilitating routing to accommodate high-density Dual In-line Memory Module (DIMM) designs.
The SSTUB32868 also integrates a parity function, which accepts a parity bit from the memory controller, compares it with the data received on the D-inputs and indicates whether a parity error has occurred on its open-drain PTYERR pin (active LOW).
It further offers added features over the JEDEC standard register in that it can be configured for normal or high output drive strength, simply by tying input pin SELDR either HIGH or LOW as needed. This allows use in different module designs varying from low to high density designs by picking the appropriate drive strength to match net loading conditions. Furthermore, the SSTUB32868 features two additional chip select inputs, which allow more versatile enabling and disabling in densely populated memory modules. Both added features (drive strength and chip selects) are fully backward compatible to the JEDEC standard register.
The SSTUB32868 is packaged in a 176-ball, 8 × 22 grid, 0.65 mm ball pitch, thin profile fine-pitch ball grid array (TFBGA) package, which (while requiring a minimum 6 mm × 15 mm of board space) allows for adequate signal routing and escape using conventional card technology.