SOT932-1: TFBGA176 | NXP Semiconductors

SOT932-1: TFBGA176


Overview

plastic thin fine-pitch ball grid array package; 176 balls; body 6 x 15 x 0.7 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
TFBGA176 surface mount bottom TFBGA 176 plastic
Manufacture Code Reference Codes Issue Date
SOT932 MO-246(JEDEC 2006-01-16
Part Description Quick access
1.8 V 28-bit 1 : 2 configurable registered buffer with parity for DDR2-800 RDIMM applications
1.8 V 28-bit 1 : 2 configurable registered buffer with parity for DDR2-800 RDIMM applications