SSTU32866EC Product Information|NXP

Features


1.8 V 25-bit 1:1 or 14-bit 1:2 configurable registered buffer with parity for DDR2 RDIMM applications

Package


LFBGA96: plastic, low profile fine-pitch ball grid array package; 96 balls; 0.8 mm pitch; 13.5 mm x 5.5 mm x 1.5 mm body

Buy Options

SSTU32866EC,551

No Longer Manufactured

12NC: 935275071551

Details

Order

SSTU32866EC/G,518

No Longer Manufactured

12NC: 935275473518

Details

Order

SSTU32866EC/G,551

No Longer Manufactured

12NC: 935275473551

Details

Order

SSTU32866EC/G,557

No Longer Manufactured

12NC: 935275473557

Details

Order

Operating Features

ParameterValue
tpd (ns)
1.4~1.8
Tamb (°C)
0~+70

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHC
SSTU32866EC,518(935275071518)
No
No
-
REACH SVHC
SSTU32866EC,551(935275071551)
No
No
-
NREACH SVHC
SSTU32866EC,557(935275071557)
No
No
-
REACH SVHC
SSTU32866EC/G,518(935275473518)
Yes
Yes
No
GREACH SVHC
SSTU32866EC/G,551(935275473551)
Yes
Yes
No
GREACH SVHC
SSTU32866EC/G,557(935275473557)
No
No
-
REACH SVHC

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
SSTU32866EC,518
(935275071518)
-
-
-
-
-
SSTU32866EC,551
(935275071551)
-
2
2
240
260
SSTU32866EC,557
(935275071557)
-
-
-
-
-
SSTU32866EC/G,518
(935275473518)
-
-
2
240
260
SSTU32866EC/G,551
(935275473551)
-
-
2
240
260
SSTU32866EC/G,557
(935275473557)
-
-
-
-
-

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
SSTU32866EC,518
(935275071518)
854239
SSTU32866EC,551
(935275071551)
854239
SSTU32866EC,557
(935275071557)
854239
SSTU32866EC/G,518
(935275473518)
854239
SSTU32866EC/G,551
(935275473551)
854239
SSTU32866EC/G,557
(935275473557)
854239

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery DateReplacement
SSTU32866EC,518
(935275071518)
-
2008-06-30
2008-06-30
SSTU32866EC/G,518
(935275473518)
SSTU32866EC,551
(935275071551)
-
2008-06-30
2008-06-30
SSTU32866EC/G,551
(935275473551)
SSTU32866EC,557
(935275071557)
-
2008-06-30
2008-06-30
SSTU32866EC/G,557
(935275473557)
SSTU32866EC/G,518
(935275473518)
-
2005-06-30
2005-12-31
SSTUB32866EC/G,518
(935281279518)
SSTU32866EC/G,551
(935275473551)
-
2005-06-30
2005-12-31
SSTUB32866EC/G,518
(935281279518)
SSTU32866EC/G,557
(935275473557)
-
2005-06-30
2005-12-31
SSTUB32866EC/G,518
(935281279518)

More about SSTU32866EC

Archived content is no longer updated and is made available for historical reference only.

The SSTU32866 is a 1.8 V configurable register specifically designed for use on DDR2 memory modules requiring a parity checking function. It is defined in accordance with the JEDEC JESD82-7 standard for the SSTU32864 registered buffer, while adding the parity checking function in a compatible pinout. The JEDEC standard for SSTU32866 is pending publication. The register is configurable (using configuration pins C0 and C1) to two topologies: 25-bit 1:1 or 14-bit 1:2, and in the latter configuration can be designated as Register A or Register B on the DIMM.

The SSTU32866 accepts a parity bit from the memory controller on its parity bit (PAR_IN) input, compares it with the data received on the DIMM-independent D-inputs and indicates whether a parity error has occurred on its open-drain QERR pin (active-LOW). The convention is even parity, that is, valid parity is defined as an even number of ones across the DIMM-independent data inputs combined with the parity input bit.

The SSTU32866 is packaged in a 96-ball, 6 x 16 grid, 0.8 mm ball pitch LFBGA package (13.5 mm by 5.5 mm).

More