SPC5606SF2CLU6 Product Information|NXP

Features


NXP 32-bit MCU, Power Arch core, 1MB Flash, 64MHz, -40/+85degC, Automotive Qualified, QFP 176

Package


LQFP176: LQFP176, plastic, low profile quad flat package; 176 terminals; 0.5 mm pitch; 24 mm x 24 mm x 1.4 mm body

Buy Options

Operating Features

ParameterValue
Flash (kB)
1024
RAM (kB)
208
Core Type
e200
Core: Number of cores (SPEC)
1
Operating Frequency [Max] (MHz)
64
I2C
4
CAN
2
ParameterValue
SCI
2
DSPI
3
GPIO
133
Ambient Operating Temperature (Min to Max) (℃)
-40 to 85
Supply Voltage [min] (V)
3.3
Supply Voltage [max] (V)
5

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
SPC5606SF2CLU6(935314843557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
1868.5
SPC5606SF2CLU6R(935314843528)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
1868.5

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
SPC5606SF2CLU6
(935314843557)
No
3
260
40
SPC5606SF2CLU6R
(935314843528)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
SPC5606SF2CLU6
(935314843557)
854231
3A991A2
SPC5606SF2CLU6R
(935314843528)
854231
3A991A2

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
SPC5606SF2CLU6
(935314843557)
2025-04-162025-05-26202504009IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
SPC5606SF2CLU6R
(935314843528)
SPC5606SF2CLU6
(935314843557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
SPC5606SF2CLU6R
(935314843528)

More about MPC560xS

The NXP MPC560xS family of microcontrollers addresses color thin-film transistor (TFT) displays in automotive instrument cluster applications.

  • Provides a cost-effective, mid-level instrument cluster solution
  • Offers scalable features to fit specific performance needs
  • Low-power design enables dynamic power management of core and peripherals
  • Comprehensive development and software support help accelerate time-to-market