Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
NXP 32-bit MCU, Power Arch core, 512KB Flash, 64MHz, -40/+125degC, Automotive Grade, QFP 64
LQFP64: LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body
12NC: 935323634557
Details
Parameter | Value |
---|---|
Flash (kB) | 512 |
RAM (kB) | 96 |
Core Type | e200 |
Core: Number of cores (SPEC) | 1 |
Operating Frequency [Max] (MHz) | 64 |
I2C | 2 |
Parameter | Value |
---|---|
CAN | 1 |
SCI | 2 |
DSPI | 3 |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 125 |
Supply Voltage [min] (V) | 1.2 |
Supply Voltage [max] (V) | 3.3 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
SPC5604ESF2MLH(935323634557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 363.6 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
SPC5604ESF2MLH (935323634557) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
SPC5604ESF2MLH (935323634557) | 854231 | 3A991A2 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
SPC5604ESF2MLH (935323634557) | 2025-04-16 | 2025-05-26 | 202504009I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
SPC5604ESF2MLH (935323634557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
SPC5604ESF2MLH (935323634557) | 2020-03-05 | 2020-03-06 | 201911027I | MPC5604E and MPC5606E Datasheet Update |
The MPC560xE family of MCUs enables advanced driver assistance, surround-view, camera-based systems, and industrial applications. MPC560xE MCUs are gateway systems, designed to move data from different sources via Ethernet to a receiving system and vice-versa.
MPC560xE MCUs allow for greater levels of system integration, also helps to enable the miniaturization of camera modules while reducing system costs and time-to-market.
MPC560xE MCUs offers a comprehensive development toolset, designed to simplify and accelerate system design: MPC5604ES includes a software license package consisting of Ethernet streaming and camera application software as well as AUTOSAR® OS.
Disclaimer: Please contact your local NXP sales representative or a NXP authorized distributor to get access to the software.